Our MatGuard™ Control Unit monitors all of the mats that are connected together to form a safeguarded zone. The safeguarded zone can be up to a total of 100 m2 and made from any number of mats. The controller interfaces with the control circuit of the machine and includes two safety relays to help provide control redundancy.
Overview
- Monitors multiple safety mats connected together to form a safeguarded zone up to a total of 100 m2
- Offers selectable voltage supply
- Includes auto/manual reset
- Includes four-wire system to detect opens and shorts
- Provides third-party approval — cULus Listed, TÜV Certified
Additional Information
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
Documentation
Certifications
440F MatGuard Controllers
- CE Marked for all applicable directives
- cULus Listed
- TÜV Certified
- UKCA Marked for all applicable regulations
440F MatGuard Mat Manager
- CE Marked for all applicable directives
- c-Tick
- cULus Listed
- TÜV Certified
- UKCA Marked for all applicable regulations