Loading
Create what's next
Automation Fair registration is open! Make plans today to join us in Chicago, November 17-20.
Learn more
Chevron RightChevron Right

CompactLogix 5380 and PanelView 7 Training Workstation

Part Number: ABT-TDCMPX-PVP7

Share This:

EmailEmail
PrintPrint
ABT-TDCMPX-PV5500 Training Workstation
Workstation Functionality

The CompactLogix and PanelView Plus 7 workstation can address the training simulation needs of your business by providing a superior approach to simulating plant-floor visualization. This device can help you simulate the visual aspects of operator control actions, machine status, critical faults, and much more. 

Training Purpose

This workstation is intended for customers who want to provide opportunities for realistic and safe practices prior to implementation on the plant floor. The workstation is designed to be used as an aid for strengthening, maintaining, and refreshing maintenance and programming skills.

Note: Software is not included with the workstation.

Major Components
  • CompactLogix™ L18ERM processor
  • PanelView™ Plus 7 Performance terminal with touchscreen operation
  • DC power supply
  • Ethernet cable
  • Hard-shell enclosure
Unit Dimensions
  • Width: 9 in (23 cm)
  • Height: 15.5 in (39 cm)
  • Depth: 4.5 in (11.5 cm) 
220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • FactoryTalk® View ME and PanelView Plus Procedures Guide (ABT-2711P-TSJ50)
  • FactoryTalk View ME and PanelView Plus Programming Lab Book (ABT-CCV204-A-TLB)
  • FactoryTalk View ME and PanelView Plus Maintenance and Troubleshooting Lab Book (ABT-CCV209-A-TLB)

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose