Loading

PN1499 | RSLinx Classic Privilege Escalation Vulnerability

Severity:
High
Advisory ID:
PN1499
Published Date:
April 09, 2020
Last Updated:
April 09, 2020
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2020-10642
Summary
RSLinx Classic Privilege Escalation Vulnerability

Revision History
Revision Number
1.0
Revision History
Version 1.0 - April 09, 2020. Initial Release.

Executive Summary

Rockwell Automation received a report from the researcher William Knowles at Applied Risk regarding a vulnerability in RSLinx® Classic software, which if successfully exploited, could allow an authenticated attacker to gain elevated or SYSTEM level privileges.

Customers using affected versions of this software are encouraged to evaluate the mitigations provided below and apply the appropriate mitigations to their deployed products. Additional details relating to the discovered vulnerability, including affected products and recommended countermeasures, are provided herein.

Affected Products

RSLinx versions 4.11.00 and earlier.

Vulnerability Details

CVE-2020-10642: Privilege Escalation via Weak Registry Key Permissions
An authenticated, local attacker could modify the registry key, which could lead to the execution of malicious code when RSLinx Classic was opened. The code would run under the same system privileges as RSLinx and therefore, could be used for privilege escalation.

CVSS v3.0 Base Score: 8.8/HIGH
CVSS v3.0 Vector String: CVSS:3.0/AV:L/AC:L/PR:L/UI:N/S:C/C:H/I:H/A:H

Risk Mitigation & User Action

Customers using the affected versions of RSLinx Classic are encouraged to update to an available software version that addresses the associated risk. Customers who are unable to update are directed towards the risk mitigation strategies provided below and are encouraged, when possible, to combine these with the general security guidelines to employ multiple strategies simultaneously.

Product Family Suggested Actions
RSLinx Classic Apply Patch 1091155 (Download). The patch can be applied to v3.60 to v4.11, but customers are encouraged to apply the most recent version of RSLinx Classic.

General Security Guidelines

  • Run all software as User, not as an Administrator, to minimize the impact of malicious code on the infected system.
  • Use of Microsoft® AppLocker or other similar whitelisting application can help mitigate risk. Information on using AppLocker with Rockwell Automation products is available at Knowledgebase Article ID 546989.
  • Ensure that the least-privilege user principle is followed and user/service account access to shared resources (such as a database) is only granted with a minimum amount of rights as needed.
  • Use trusted software, software patches, antivirus/antimalware programs and interact only with trusted web sites and attachments.

For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.

See our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.

We also recommend that concerned customers continue to monitor this advisory by subscribing to updates on the Security Advisory Index for Rockwell Automation, at: 54102 - Industrial Security Advisory Index.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions website.

Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com).

Please direct all media inquiries to Kolve Byrd (KAByrd@ra.rockwell.com).

ADDITIONAL LINKS

  • 54102 - Industrial Security Advisory Index
  • Industrial Firewalls within a CPwE Architecture
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose