Loading

PN1511 | FactoryTalk Linx Path Traversal Vulnerability Found During Pwn2Own Competition

Severity:
Critical
Advisory ID:
PN1511
Published Date:
June 24, 2020
Last Updated:
June 24, 2020
Revision Number:
1.1
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2020-12001
Summary
FactoryTalk Linx Path Traversal Vulnerability Found During Pwn2Own Competition

Revision History
Revision Number
1.1
Revision History
Version 1.1 - June 24, 2020. Corrected affected products.
Version 1.0 - June 18, 2020. Initial Release.

Executive Summary

Between January 21-23, 2020, Rockwell Automation participated in the Pwn2Own competition hosted by Trend Micro’s Zero Day Initiative (ZDI). This was ZDI’s first ever Industrial Control Systems (ICS) competition, which was held at the S4 Security conference in Miami, Florida. This competition invites researchers to demonstrate vulnerability exploitation on certain products, and responsibly disclose this information to participating vendors.

During the competition, researchers disclosed an open, unauthenticated port which can allow for a directory traversal. This vulnerability was previously disclosed by Rockwell Automation on June 11, 2020.

Special thanks to researchers at Claroty for submitting this issue through Pwn2Own.

Customers using affected products are encouraged to evaluate their own systems and apply the appropriate risk mitigations from those listed below. Additional details relating to the discovered vulnerabilities and recommended countermeasures, are provided herein.

Affected Products

  • FactoryTalk® Linx software (previously called RSLinx® Enterprise) versions 6.00, 6.10, and 6.11
The following products utilize FactoryTalk Linx:
  • Connected Components Workbench v12 and earlier
  • ControlFLASH™ Plus v1 and later
  • ControlFLASH™ v14 and later
  • FactoryTalk® Asset Centre v9 and later
  • FactoryTalk® Linx CommDTM v1 and later
  • Studio 5000® Launcher v31 and later
  • Studio 5000 Logix Designer® v32 and earlier

Vulnerability Details

CVE-2020-12001: Arbitrary code execution due to directory traversal
The parsing mechanism that processes certain file types does not provide input sanitation. This may allow an attacker to use specially crafted files to traverse the file system and modify sensitive data or execute arbitrary code.

CVSS v3.1 Base Score: 9.6/10[CRITICAL]
CVSS Vector: CVSS:3.0/AV:N/AC:L/PR:L/UI:N/S:C/C:H/I:H/A:N
ZDI Tracking: ZDI-CAN-10292, ZDI-CAN-10298

Risk Mitigation & User Action

Customers using the affected products are encouraged to apply the patch that addresses the associated risk. Customers who are unable to patch are directed towards risk mitigation strategies provided below, and are encouraged, when possible, to combine these with the general security guidelines to employ multiple strategies simultaneously.
Vulnerability Information Recommended User Actions

CVE-2020-12001
Customers are encouraged to apply these patches by following instructions in Rockwell Automation Knowledgebase articles below:
  • Patch Roll-up for CPR9 SRx
  • FactoryTalk Linx/Services patch BF24810
  • FactoryTalk Linx patch BF25509

General Security Guidelines

Software/PC-based Mitigation Strategies
  • Ensure that the least-privilege user principle is followed, and user/service account access to shared resources (such as a database) is only granted with a minimum amount of rights as needed.

Social Engineering Mitigation Strategies
  • Do not open untrusted files.
  • Do not click on or open URL links from untrusted sources.
  • Employ training and awareness programs to educate users on the warning signs of a phishing or social engineering attack.

For further information on the Vulnerability Handling Process for Rockwell Automation, please refer to our Product Security Incident Response FAQ document.

Refer to our Industrial Network Architectures Page for comprehensive information about implementing validated architectures designed to complement security solutions.

Refer to the Network Services Overview Page for information on network and security services for Rockwell Automation to enable assessment, design, implementation and management of validated, secure network architectures.

We also recommend that concerned customers continue to monitor this advisory by subscribing to updates on the Security Advisory Index for Rockwell Automation, located at: PN1354 - Industrial Security Advisory Index.

Rockwell Automation remains committed to making security enhancements to our systems in the future. For more information and for assistance with assessing the state of security of your existing control system, including improving your system-level security when using Rockwell Automation and other vendor controls products, you can visit the Rockwell Automation Security Solutions web site.

Requests for additional information can be sent to the RASecure Inbox (rasecure@ra.rockwell.com).
Please direct all media inquiries to Kolve Byrd(kabyrd@ra.rockwell.com).


ADDITIONAL LINKS
  • PN1354 - Industrial Security Advisory Index.
  • Industrial Firewalls within a CPwE Architecture
  • Deploying Industrial Firewalls within a CPwE Architecture Design and Implementation Guide

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose