Severity:
Medium
Advisory ID:
PN1608
Published Date:
December 01, 2022
Last Updated:
October 16, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
Yes
Summary
FactoryTalk Live Data Communication Module Vulnerable to Man-In-The-Middle Attack
Revision History
Revision Number
1.0
Revision History
Version 1.0 – December 1, 2022
Executive Summary
Rockwell Automation received a report from Guidepoint Security regarding a security vulnerability discovered within the FactoryTalk® Live Data Communication Module contained within the FactoryTalk Services Platform. Due to the use of a cleartext protocol in this module, malicious actors could conduct Address Resolution Protocol spoofing resulting in loss of integrity of the traffic. This could allow the attacker to view and modify unauthorized packets and potentially deceive the user into seeing false data on the human machine interface.
Customers using affected versions of this software are encouraged to evaluate the mitigations provided below and apply the appropriate mitigations to their deployed products. Additional details relating to the issue, including affected products and recommended countermeasures, are provided.
Customers using affected versions of this software are encouraged to evaluate the mitigations provided below and apply the appropriate mitigations to their deployed products. Additional details relating to the issue, including affected products and recommended countermeasures, are provided.
Affected Products
FactoryTalk LiveData Communication Module (Contained within FactoryTalk Services Platform) - All versions
Vulnerability Details
FactoryTalk LiveData Communication Module vulnerable to man-in-the-middle attack
An unauthenticated attacker with network access can accomplish a man-in-the-middle attack utilizing the clear text protocol of the FactoryTalk LiveData Communication Module and modify traffic leading to a complete loss of integrity for the products affected by the vulnerability. This condition could result in the operator at the human machine interface seeing manipulated data on the screen potentially breaking the integrity of the data that is seen.
An unauthenticated attacker with network access can accomplish a man-in-the-middle attack utilizing the clear text protocol of the FactoryTalk LiveData Communication Module and modify traffic leading to a complete loss of integrity for the products affected by the vulnerability. This condition could result in the operator at the human machine interface seeing manipulated data on the screen potentially breaking the integrity of the data that is seen.
CVSS v3.1 Base Score: 5.9/10[MEDIUM]
CVSS v3.1 Vector: AV:N/AC:H/PR:N/UI:R/S:U/C:N/I:H/A:N
Risk Mitigation & User Action
Customers using the affected software are encouraged to setup the secondary mitigation as described below that addresses the associated risk. Customers are also directed towards general risk mitigation strategies provided in the QA43240 - Recommended Security Guidelines from Rockwell Automation in our Knowledgebase.
Suggested Actions
Customers should setup IPsec to mitigate this issue as detailed in the QA46277 - Deploying FactoryTalk Software with IPsec Knowledgebase article.General Security Guidelines
If customers are unable to implement IPsec, it is recommended that the below guidelines be adhered to as they provide strong mitigations against this type of attack.
Network-based Vulnerability Mitigations for Embedded Products
General security guidelines can be found in the QA43240 - Recommended Security Guidelines from Rockwell Automation in our Knowledgebase.
Requests for additional information can be sent to the PSIRT Inbox (PSIRT@rockwellautomation.com).
Network-based Vulnerability Mitigations for Embedded Products
- Utilize proper network infrastructure controls to help ensure that unused or unnecessary protocols from unauthorized sources are blocked. For more information on TCP/UDP ports and protocols used by Rockwell Automation Products, see Knowledgebase Article BF7490 - TCPUDP Ports Used by Rockwell Automation Products.
- Locate control system networks and devices behind firewalls and isolate them from the business network.
- Consult the product documentation for specific features, (e.g. hardware keyswitch settings) which may be used to block unauthorized changes, etc.
- Block all traffic to EtherNet/IP or other CIP protocol-based devices from outside the Manufacturing Zone by blocking or restricting access to TCP and UDP Port# 2222 and Port# 44818 using proper network infrastructure controls, such as firewalls, UTM devices, or other security appliances.
General security guidelines can be found in the QA43240 - Recommended Security Guidelines from Rockwell Automation in our Knowledgebase.
Requests for additional information can be sent to the PSIRT Inbox (PSIRT@rockwellautomation.com).
Additional Links
Copyright ©2022 Rockwell Automation, Inc.