Loading

PN1621 | Arena® Simulation – Multiple Vulnerabilities

Severity:
High
Advisory ID:
PN1621
Published Date:
May 09, 2023
Last Updated:
May 09, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2023-29460,
CVE-2023-29462,
CVE-2023-29461
Summary
Arena® Simulation – Multiple Vulnerabilities

Revision History
Revision Number
1.0
Revision History
Version 1.0 - May 9, 2023

Affected Products

Affected Product (automated) First Known in Software Version Corrected in Software Version
Arena® Simulation Software V16.00 16.20.01

Vulnerability Details

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2023-29460 IMPACT
An arbitrary code execution vulnerability was reported to Rockwell Automation that could potentially allow a malicious user to commit unauthorized arbitrary code to the software by using a memory buffer overflow.
CVSS Base Score: 7.8
CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE: CWE-119 Incorrect Restriction of Operations in the Memory Buffer


Known Exploited Vulnerability (KEV) database: No

CVE-2023-29461 IMPACT
An arbitrary code execution vulnerability was reported to Rockwell Automation that could potentially allow a malicious user to commit unauthorized arbitrary code to the software by using a memory buffer overflow in the heap.
CVSS Base Score: 7.8
CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE: CWE-119 Incorrect Restriction of Operations in the Memory Buffer


Known Exploited Vulnerability (KEV) database: No

CVE-2023-29462 IMPACT
An arbitrary code execution vulnerability was reported to Rockwell Automation that could potentially allow a malicious user to commit unauthorized arbitrary code to the software by using a memory buffer overflow in the heap.
CVSS Base Score: 7.8
CVSS Vector: CVSS:3.1/AV:L/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE: CWE-119 Incorrect Restriction of Operations in the Memory Buffer


Known Exploited Vulnerability (KEV) database: No

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Risk Mitigation & User Action

Customers using the affected software are encouraged to apply the risk mitigations, if possible.
  • Upgrade to 16.20.01 which has been patched to mitigate these issues.
  • For information on how to mitigate Security Risks on industrial automation control systems (IACS) networks see the following publications:
    • System Security Design Guidelines Reference Manual publication, SECURE-RM001
    • Configure System Security Features User Manual, SECURE-UM001
  • Additionally, we encourage the customer to implement our QA43240 - Recommended Security Guidelines from Rockwell Automation to minimize risk of the vulnerability.

Additional Resources

  • CVE-2023-29460 JSON
  • CVE-2023-29461 JSON
  • CVE-2023-29462 JSON

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose