Loading

Third-party Local Code Execution Vulnerability in 440G TLS-Z

Severity:
High
Advisory ID:
SD1725
Published Date:
March 24, 2025
Last Updated:
March 24, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
Yes
CVE IDs
CVE-2020-27212
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE 2020-27212
Summary

Published Date: 3/25/2025

Revision Number: 1.0

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

AFFECTED PRODUCTS AND SOLUTION

Affected Product

Affected Versions

Corrected in Software Version

440G TLS-Z

v6.001

n/a – see mitigations

 

Mitigations and Workarounds
Customers using the affected software are encouraged to apply the risk mitigations, if possible.

·         Limit physical access to authorized personnel: Control room, cells/areas, control panels, and devices. See Chapter 4, Harden the Control System of System Security Design Guidelines

·         For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE 2020-27212 IMPACT

A local code execution vulnerability exists in the STMicroelectronics STM32L4 devices due to having incorrect access controls. The affected product utilizes the STMicroelectronics STM32L4 device and because of the vulnerability, a threat actor could reverse protections that control access to the JTAG interface. If exploited, a threat actor can take over the device.

CVSS 3.1 Base Score: 7.0
CVSS 3.1 Vector: CVSS:3.1/AV:L/AC:H/PR:L/UI:N/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 7.3
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:H/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

 

CWE:1395-Dependency of a third-party Component & CWE 74 Improper Neutralization of Special Elements in Output Used by a Downstream Component ('Injection')

 

CPE: cpe:2.3:h:st:stm32l431rc:-:*:*:*:*:*:*:*


Known Exploited Vulnerability (KEV) database: No

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose