Loading

Local Privilege Escalation and denial-of-service Vulnerability in ThinManager®

Severity:
High
Advisory ID:
SD1727
Published Date:
April 15, 2025
Last Updated:
April 23, 2025
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2025-3617 ,
CVE-2025-3618
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2025-3617
CVE-2025-3618
Summary

AFFECTED PRODUCTS AND SOLUTION

Affected Product

CVE

First Known in Software Version

Corrected in Software Version

Software - ThinManager

CVE-2025-3617

14.0.0 & 14.0.1

v14.0.2 and later

Software - ThinManager

CVE-2025-3618

v14.0.1 and earlier

v11.2.11, 12.0.9, 12.1.10, 13.0.7, 13.1.5, 13.2.4, 14.0.2 and later

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities. The following vulnerabilities were reported by Zero Day Initiative (ZDI).

CVE-2025-3617 IMPACT

A privilege escalation vulnerability exists in the affected product. When the software starts up, files are deleted in the temporary folder causing the Access Control Entry of the directory to inherit permissions from the parent directory. If exploited, a threat actor could inherit elevated privileges.

CVSS 3.1 Base Score: 7.8
CVSS 3.1 Vector: AV:L/AC:L/PR:L/UI:N/S:U/C:H/I:H/A:H

CVSS 4.0 Base Score: 8.5
CVSS 4.0 Vector: CVSS:4.0/AV:L/AC:L/AT:N/PR:L/UI:N/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N

CWE: 276 - Incorrect Default Permissions
Known Exploited Vulnerability (KEV) database: No

CVE-2025-3618 IMPACT

A denial-of-service vulnerability exists in the affected product. The software fails to adequately verify the outcome of memory allocation while processing Type 18 messages. If exploited, a threat actor could cause a denial-of-service on the target software.

CVSS 3.1 Base Score: 7.5
CVSS 3.1 Vector: AV:L/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:H

CVSS 4.0 Base Score: 8.7
CVSS 4.0 Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:H/SC:N/SI:N/SA:N

CWE:  119 - Improper Restriction of Operations within the Bounds of a Memory Buffer
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds
Customers using the affected software are encouraged to apply the risk mitigations, if possible.

For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose