SLC Rack Mounting Power Supply
Rockwell Automation announces that as of
September 30, 2024,
the SLC Rack Mounting Power Supply will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
September 30, 2024,
the SLC Rack Mounting Power Supply will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
September 30, 2024
Replacement Category:
No planned RA replacement
Class | Power supply units |
---|---|
Connection Cables | None required |
Depth | 145mm, 5.70" |
Frequency Rating | 47...63Hz |
Power Supply | Power Supply - Rack Mount, 120/240V AC @ 10A |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 21.082 |
Lead Time | 5 |
Dimension Width | 22.098 |
Dimension Length | 26.162 |
Stock Status | STOCKED |
Weight | 1.422 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Specification Sheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1746-in004_-en-p | 1746-IN004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Power supply units |
---|---|
Connection Cables | None required |
Depth | 145mm, 5.70" |
Frequency Rating | 47...63Hz |
Power Supply | Power Supply - Rack Mount, 120/240V AC @ 10A |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 21.082 |
Lead Time | 5 |
Dimension Width | 22.098 |
Dimension Length | 26.162 |
Stock Status | STOCKED |
Weight | 1.422 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Specification Sheet
General
-- |
Product Cutsheet
General
-- |
1746-in004_-en-p
Installation Instructions
1746-IN004 |
Type | Resource | Publication |
---|---|---|
General | Specification Sheet | -- |
General | Product Cutsheet | -- |
Installation Instructions | 1746-in004_-en-p | 1746-IN004 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.