Form Factor | Slot Type Chassis |
---|---|
Min Enclosure Size (HxWxD) | 60.9 x 76.2 x 20.3 cm, (24 x 30 x 8in) |
Temperature Rating | 0…60 °C (32…140 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 20.574 |
Lead Time | 5 |
Dimension Width | 23.368 |
Dimension Length | 59.5 |
Stock Status | STOCKED |
Weight | 2.109 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1756-SG001 |
General | Product Profile | -- |
General | Product Cutsheet | -- |
General | Installation Instructions | 1756-IN005 |
Installation Instructions | 1756-in621_-en-p | 1756-IN621 |
Technical Data | 1756-td006_-en-e | 1756-TD006 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Safety
- ATEX
- IECEx Scheme
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Form Factor | Slot Type Chassis |
---|---|
Min Enclosure Size (HxWxD) | 60.9 x 76.2 x 20.3 cm, (24 x 30 x 8in) |
Temperature Rating | 0…60 °C (32…140 °F) |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 20.574 |
Lead Time | 5 |
Dimension Width | 23.368 |
Dimension Length | 59.5 |
Stock Status | STOCKED |
Weight | 2.109 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
Selection Guide
General
1756-SG001 |
Product Profile
General
-- |
Product Cutsheet
General
-- |
Installation Instructions
General
1756-IN005 |
1756-in621_-en-p
Installation Instructions
1756-IN621 |
1756-td006_-en-e
Technical Data
1756-TD006 |
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1756-SG001 |
General | Product Profile | -- |
General | Product Cutsheet | -- |
General | Installation Instructions | 1756-IN005 |
Installation Instructions | 1756-in621_-en-p | 1756-IN621 |
Technical Data | 1756-td006_-en-e | 1756-TD006 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Certifications
- China CCC
- Safety
- ATEX
- IECEx Scheme
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-12. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.