Best Selling
Catalog #: 1756-OB16D
ControlLogix 16 Pt 24V DC D/O Module
Input Signal | N/A |
---|---|
Isolation | 250V (continuous), basic insulation type, outputs-to-backplane, and output group-to-group. No isolation between individual group outputs |
Number Of Channels | 16 |
Output Signal | 19-30V DC |
Output Voltage and Current | 1A Per Point @19-30V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 5 |
Dimension Width | 18.212 |
Dimension Length | 23.495 |
Stock Status | STOCKED |
Weight | 0.381 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- EDS files for 1756-OB16D
- Firmware for 1756-OB16D v3.003
- EDS files for 1756-OB16D (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
- EDS - 1756-OB16D 16 Pt 19.2V-30V DC V3.x
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1756-SG001 |
General | Product Profile | -- |
General | Technical Detail | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
- China CCC
- CE
- ATEX
- IECEx Scheme
- Australian RCM
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Input Signal | N/A |
---|---|
Isolation | 250V (continuous), basic insulation type, outputs-to-backplane, and output group-to-group. No isolation between individual group outputs |
Number Of Channels | 16 |
Output Signal | 19-30V DC |
Output Voltage and Current | 1A Per Point @19-30V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 5 |
Dimension Width | 18.212 |
Dimension Length | 23.495 |
Stock Status | STOCKED |
Weight | 0.381 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Product Drawing | Drawing (DWG) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Product Drawing Drawing (DWG) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Selection Guide
General
1756-SG001 |
Product Profile
General
-- |
Technical Detail
General
-- |
1756-td002_-en-e
Technical Data
1756-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1756-SG001 |
General | Product Profile | -- |
General | Technical Detail | -- |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- EDS files for 1756-OB16D
- Firmware for 1756-OB16D v3.003
- EDS files for 1756-OB16D (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
- EDS - 1756-OB16D 16 Pt 19.2V-30V DC V3.x
Certifications
- Safety
- China CCC
- CE
- ATEX
- IECEx Scheme
- Australian RCM
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.