CompactLogix 1.5MB ENet Controller
Rockwell Automation announces that as of
December 20, 2020,
the CompactLogix 1.5MB ENet Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 20, 2020
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
December 20, 2020,
the CompactLogix 1.5MB ENet Controller will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 20, 2020
Replacement Category:
Engineering Replacement
FTSP 2.50.00 RSLE 5.50.00 (CPR9 SR5) | |
---|---|
FTSP 2.51.00 RSLE 5.51.00 (CPR 9 SR5.1) |
V20 Additional Memory Requirements for 1769 CompactLogix Controllers |
---|
Communication | Ethernet, RS232 |
---|---|
Isolation | 30V (continuous), basic insulation type |
Active Step Maintained During SFC Online Edits to SFC Routines | |
---|---|
Add-On Instructions, Improved False Execution Time | |
Add-On Instructions, User Defined | |
Advanced Process Control Instructions - 1768 and 1769 CompactLogix Controllers | |
Attributes of Add-On Instructions Available | |
Automatic Device Replacement Functionality for Drives | |
Class 1 Messaging (I/O) | |
Class 3 Messaging (MSG) | |
CompactLogix Data Access Control | |
Controllers Round RPI to Nearest Whole Value | |
DF1 Radio Modem Broadcast Support | |
DF1 Radio Modem Protocol Support | |
Electronic Data Sheet | |
EtherNetIP Reduced Heartbeat | |
FactoryTalk Alarms and Events Features | |
Finding-Adding Devices to the Logix Tree | |
Firmware Upgrade Time Reduced (00081591) | |
High-integrity Add-On Instructons Unique Signature ID | |
Increased Firmware Upgrade Stability | |
Logix Date Base Changed | |
Logix5000 Firmware Supervisor | |
Option to Suppress Array Faults During Postscan of SFC Actions | |
Option to Unicast Producer and Consumer Tags on EtherNetIP | |
Pause Management for Step Timer ACC - 1768 and 1769 CompactLogix Controllers | |
Produced_Consumed Tag Structures Status - 1768 and 1769 CompactLogix Controllers | |
Reading SFC Chart Paused State via GSV Instruction | |
RPI Limitations and Negotiated Default for Multicast | |
RPI of Individual 1769 IO Module is Configurable | |
Runtime Partial Import - 1768 and 1769 CompactLogix Controllers | |
System Overhead Time Slice | |
Unicast IO with EtherNetIP Networks | |
Unicast Produce/Consume Standard |
Change Detection | |
---|---|
Security Authority Binding | |
System and Device-Level Security Enhancements |
Firmware Requirements – 1769 CompactLogix Controllers |
---|
Size | 1.5 mb |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 185 |
Dimension Width | 10.922 |
Dimension Length | 20.193 |
Stock Status | NON_STOCKED |
Weight | 0.426 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- ControlFLASH Firmware Tool v13.01.00
- Firmware for 1769-L35E v20.019
- ControlFLASH Firmware Tool v13.02.00
- ControlFLASH Firmware Tool v13.03.00
- ControlFLASH Firmware Tool v13.04.00 -DNU
- EDS files for 1769-L35E
- EDS files for 1769-L35E (multi)
- EDS files for CompactLogix Family (multi)
Type | Resource | Publication |
---|---|---|
Technical Data | 1769-td005_-en-p | 1769-TD005 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
FTSP 2.50.00 RSLE 5.50.00 (CPR9 SR5) | |
---|---|
FTSP 2.51.00 RSLE 5.51.00 (CPR 9 SR5.1) |
V20 Additional Memory Requirements for 1769 CompactLogix Controllers |
---|
Communication | Ethernet, RS232 |
---|---|
Isolation | 30V (continuous), basic insulation type |
Active Step Maintained During SFC Online Edits to SFC Routines | |
---|---|
Add-On Instructions, Improved False Execution Time | |
Add-On Instructions, User Defined | |
Advanced Process Control Instructions - 1768 and 1769 CompactLogix Controllers | |
Attributes of Add-On Instructions Available | |
Automatic Device Replacement Functionality for Drives | |
Class 1 Messaging (I/O) | |
Class 3 Messaging (MSG) | |
CompactLogix Data Access Control | |
Controllers Round RPI to Nearest Whole Value | |
DF1 Radio Modem Broadcast Support | |
DF1 Radio Modem Protocol Support | |
Electronic Data Sheet | |
EtherNetIP Reduced Heartbeat | |
FactoryTalk Alarms and Events Features | |
Finding-Adding Devices to the Logix Tree | |
Firmware Upgrade Time Reduced (00081591) | |
High-integrity Add-On Instructons Unique Signature ID | |
Increased Firmware Upgrade Stability | |
Logix Date Base Changed | |
Logix5000 Firmware Supervisor | |
Option to Suppress Array Faults During Postscan of SFC Actions | |
Option to Unicast Producer and Consumer Tags on EtherNetIP | |
Pause Management for Step Timer ACC - 1768 and 1769 CompactLogix Controllers | |
Produced_Consumed Tag Structures Status - 1768 and 1769 CompactLogix Controllers | |
Reading SFC Chart Paused State via GSV Instruction | |
RPI Limitations and Negotiated Default for Multicast | |
RPI of Individual 1769 IO Module is Configurable | |
Runtime Partial Import - 1768 and 1769 CompactLogix Controllers | |
System Overhead Time Slice | |
Unicast IO with EtherNetIP Networks | |
Unicast Produce/Consume Standard |
Change Detection | |
---|---|
Security Authority Binding | |
System and Device-Level Security Enhancements |
Firmware Requirements – 1769 CompactLogix Controllers |
---|
Size | 1.5 mb |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.62 |
Lead Time | 185 |
Dimension Width | 10.922 |
Dimension Length | 20.193 |
Stock Status | NON_STOCKED |
Weight | 0.426 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
1769-td005_-en-p
Technical Data
1769-TD005 |
1769-um021_-en-p
User Manual
1769-UM021 |
Type | Resource | Publication |
---|---|---|
Technical Data | 1769-td005_-en-p | 1769-TD005 |
User Manual | 1769-um021_-en-p | 1769-UM021 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- ControlFLASH Firmware Tool v13.01.00
- Firmware for 1769-L35E v20.019
- ControlFLASH Firmware Tool v13.02.00
- ControlFLASH Firmware Tool v13.03.00
- ControlFLASH Firmware Tool v13.04.00 -DNU
- EDS files for 1769-L35E
- EDS files for 1769-L35E (multi)
- EDS files for CompactLogix Family (multi)
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.