Consist Of | Screws |
---|---|
I/O Isolation | None |
Output | 4 Point, 12/24V Dc, Sink |
Temperature Rating | -20…65 °C (-4…149 °F) |
Digital inputs configurable | False |
---|---|
Digital outputs configurable | False |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Type of digital output | Transistor |
Type of electric connection | Screw connection |
Status indicator | 4 yellow |
Number of I/O | 4 (sink outputs) |
ON-state current, max | Steady state: 0.5A @ 2A, surge for 2 s, minimum |
Wire size | 0.2... 2.5 mm2 (24...12 AWG) solid or stranded copper wire rated @ 90 °C (194 °F), or greater, insulation maximum |
Isolation voltage | 50V (continuous), basic insulation type, inputs to outputs, I/Os to backplane type tested for 60 s @ 720V DC, I/Os to backplane |
Redundancy | False |
SIL according to IEC 61508 | None |
Power supply voltage | 10.8V DC, minimum, 30V DC, maximum |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Relative humidity | 5...95% noncondensing |
Operating temperature | -20 to 65 °C |
Nonoperating temperature | 40 to 85 °C |
ON-state voltage, max | 30V DC |
---|---|
On-state voltage, min | 10V DC |
On-state voltage, nom | 24V DC |
On-state current, min | 5.0mA @ 10V DC |
Off-state leakage current, max | 10 µA |
---|
Terminal base screw torque, max | 0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
---|---|
Shock | Operating: 25 g |
Vibration | 2.0 G @ 10…500 Hz |
Mounting torque | 0.2 nm |
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.997 |
Lead Time | 5 |
Dimension Width | 5.994 |
Dimension Length | 8.992 |
Stock Status | NON_STOCKED |
Weight | 0.023 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Installation Guide | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Consist Of | Screws |
---|---|
I/O Isolation | None |
Output | 4 Point, 12/24V Dc, Sink |
Temperature Rating | -20…65 °C (-4…149 °F) |
Digital inputs configurable | False |
---|---|
Digital outputs configurable | False |
Type of voltage (input voltage) | DC |
Type of output voltage | DC |
Type of digital output | Transistor |
Type of electric connection | Screw connection |
Status indicator | 4 yellow |
Number of I/O | 4 (sink outputs) |
ON-state current, max | Steady state: 0.5A @ 2A, surge for 2 s, minimum |
Wire size | 0.2... 2.5 mm2 (24...12 AWG) solid or stranded copper wire rated @ 90 °C (194 °F), or greater, insulation maximum |
Isolation voltage | 50V (continuous), basic insulation type, inputs to outputs, I/Os to backplane type tested for 60 s @ 720V DC, I/Os to backplane |
Redundancy | False |
SIL according to IEC 61508 | None |
Power supply voltage | 10.8V DC, minimum, 30V DC, maximum |
Surrounding air temperature, max | 65 °C |
---|---|
North American temperature code | T4 |
Relative humidity | 5...95% noncondensing |
Operating temperature | -20 to 65 °C |
Nonoperating temperature | 40 to 85 °C |
ON-state voltage, max | 30V DC |
---|---|
On-state voltage, min | 10V DC |
On-state voltage, nom | 24V DC |
On-state current, min | 5.0mA @ 10V DC |
Off-state leakage current, max | 10 µA |
---|
Terminal base screw torque, max | 0.22...0.25 Nm (1.95...2.21 in-lb) (using a 2.5 mm (0.10 in.) flat-blade screwdriver) |
---|---|
Shock | Operating: 25 g |
Vibration | 2.0 G @ 10…500 Hz |
Mounting torque | 0.2 nm |
Explosion safety category for gas | None |
---|---|
Explosion safety category for dust | None |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 2.997 |
Lead Time | 5 |
Dimension Width | 5.994 |
Dimension Length | 8.992 |
Stock Status | NON_STOCKED |
Weight | 0.023 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STP (STEP) Model | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STP (STEP) Model Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Installation Guide
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Installation Guide | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.