VersaVirtual Appliance Series B:
A hyperconverged (compute, networking, and storage) appliance for entry-level virtualization
Managed services including: 24/7 system support, monitoring, and administration by a trained Rockwell Automation team
Pre-engineered and pre-configured virtualization environment
Rack-mounted industrialized server
Overview
Virtualization brings an average of 74% decrease in total cost of ownership, and the benefits don’t end there. With the new VersaVirtual™ Appliance, you can also reduce downtime, add compute capability, and rest easy with our trusted IT/OT services and support.
- Support, remote monitoring, and administration by a team of Rockwell Automation IT/OT professionals are included, so you don’t have to worry about needing specialized IT/OT skills to set up and manage.
- Operational technology services help speak your control’s language which leads to faster resolution
- Information technology support services provide a worry-free experience to maintain the infrustructure
- Minimize downtime and increase productivity with redundancy option
- Preconfigured and ready-to-use out of the box, making it easy to purchase and deploy
- Scale to customer needs with provided sizing options
- Industrial-rated hardware is ready to install near or on the machine
Documentation
Resource | Publication Number | Language |
---|---|---|
9300 Series VersaVirtual Certification Document | 9300-CT008 |