Adjustment Type | Adjustable Thermal/Adjustable Magnetic |
---|---|
Certifications | UL Listed, CSA Certified, CE, CCC |
Protection | Thermal Magnetic |
Standards Compliance | UL489, CSA22.2 No. 5, IEC |
Trip Unit Rating | 600A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.49 |
Lead Time | 5 |
Dimension Width | 12.9 |
Dimension Length | 23.19 |
Stock Status | NON_STOCKED |
Weight | 1.458 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Adjustment Type | Adjustable Thermal/Adjustable Magnetic |
---|---|
Certifications | UL Listed, CSA Certified, CE, CCC |
Protection | Thermal Magnetic |
Standards Compliance | UL489, CSA22.2 No. 5, IEC |
Trip Unit Rating | 600A |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 18.49 |
Lead Time | 5 |
Dimension Width | 12.9 |
Dimension Length | 23.19 |
Stock Status | NON_STOCKED |
Weight | 1.458 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast
General
-- |
Product Cutsheet
General
-- |
140g-td101_-en-p
Technical Data
140G-TD101 |
Type | Resource | Publication |
---|---|---|
General | Breaker Wars: MCCB vs MPCB vs MCP vs MCB Podcast | -- |
General | Product Cutsheet | -- |
Technical Data | 140g-td101_-en-p | 140G-TD101 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.