Class | Progmable Logic Controller Module |
---|---|
Depth | 87 None |
digital output modules | 6 Point 24V DC Isolated High Current Relay Output Module |
Height | 90 None |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Module Interfaces | Relay output |
Number Of Channels | 6 point |
Output | 6 Point, Isolated AC/DC Relay |
Temperature Rating | 0…55 °C (32…131 °F) |
Terminal Type | Isolated |
Number of digital outputs | 6 None |
---|---|
Suitable for safety functions | False |
Digital inputs configurable | False |
Digital outputs configurable | False |
Type of output voltage | AC/DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Heat dissipation, max | 2.8 W |
Continuous current per common, max | 7 A |
Bus current draw, max | 110mA @ 5V DC (0.55 W) |
Signal delay, resistive load | ON delay: 10 ms (max) 6 ms (typical) OFF delay: 20 ms (max) 12 ms (typical) |
Power supply distance rating | 6 (The module may not be more than 6 modules away from the power supply.) |
Isolated groups | All 6 Outputs Individually Isolated |
Output group to backplane isolation | Verified by one of the following dielectric tests: 1836V AC @ 1s or 2596V DC @ 1s, 265V AC working voltage (IEC Class 2 reinforced insulation) |
Output group to output group isolation | Verified by one of the following dielectric tests: 1836V AC @ 1s or 2596V DC @ 1s, 265V AC working voltage (basic insulation), 150V AC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | False |
Short-circuit protection, outputs available | False |
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 220 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis Relay ops: 7G |
Vibration | Operating: 10...500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hr per axis Relay ops: 1.5G |
Relay output, break volt-ampere | 50VA @ 125V DC |
---|---|
Relay output, continuous | 7A @ 24V DC |
Relay output, break | 7A @ 24V DC |
Relay output, make | 7A @ 24V DC |
Relay output, make volt-ampere | 50VA @ 125V DC |
Controlled load current per module, max | 6A @ 240V AC |
Voltage category | AC/DC Type C relay |
---|---|
On-state current, min | 100 mA |
Operating voltage | 5...265V AC |
Off-state leakage current, max | 0 mA |
---|
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
---|---|
Conducted RF immunity | IEC 1000-4-6: 10V @ 0.15...80MHz |
EFT/B immunity | IEC1000-4-4: 2kV @ 5kHz |
Hazardous environment class | Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC1000-4-5: 2 kV common mode, 1 kV differential mode |
Radiated RF immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% Alitude modulation, +900 MHz keyed carrier |
Altitude | 2000 m |
Storage temperature | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 11.0 |
Dimension Length | 16.79 |
Stock Status | STOCKED |
Weight | 0.286 |
Weight Unit | KG |
Dimension Unit | CM |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1761-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Progmable Logic Controller Module |
---|---|
Depth | 87 None |
digital output modules | 6 Point 24V DC Isolated High Current Relay Output Module |
Height | 90 None |
I/O Isolation | Isolated |
I/O Status Indication | LED |
Module Interfaces | Relay output |
Number Of Channels | 6 point |
Output | 6 Point, Isolated AC/DC Relay |
Temperature Rating | 0…55 °C (32…131 °F) |
Terminal Type | Isolated |
Number of digital outputs | 6 None |
---|---|
Suitable for safety functions | False |
Digital inputs configurable | False |
Digital outputs configurable | False |
Type of output voltage | AC/DC |
Type of digital output | Relay |
Type of electric connection | Screw connection |
Heat dissipation, max | 2.8 W |
Continuous current per common, max | 7 A |
Bus current draw, max | 110mA @ 5V DC (0.55 W) |
Signal delay, resistive load | ON delay: 10 ms (max) 6 ms (typical) OFF delay: 20 ms (max) 12 ms (typical) |
Power supply distance rating | 6 (The module may not be more than 6 modules away from the power supply.) |
Isolated groups | All 6 Outputs Individually Isolated |
Output group to backplane isolation | Verified by one of the following dielectric tests: 1836V AC @ 1s or 2596V DC @ 1s, 265V AC working voltage (IEC Class 2 reinforced insulation) |
Output group to output group isolation | Verified by one of the following dielectric tests: 1836V AC @ 1s or 2596V DC @ 1s, 265V AC working voltage (basic insulation), 150V AC working voltage (IEC Class 2 reinforced insulation) |
Redundancy | False |
Short-circuit protection, outputs available | False |
Width | 40.4 mm |
---|---|
Height | 90 mm |
Depth | 87 mm |
Weight | 220 g |
Shock | Operating: 30G panel mounted, 3 pulses per axis Relay ops: 7G |
Vibration | Operating: 10...500 Hz, 5G, 0.030 in. max. peak-to-peak, 2 hr per axis Relay ops: 1.5G |
Relay output, break volt-ampere | 50VA @ 125V DC |
---|---|
Relay output, continuous | 7A @ 24V DC |
Relay output, break | 7A @ 24V DC |
Relay output, make | 7A @ 24V DC |
Relay output, make volt-ampere | 50VA @ 125V DC |
Controlled load current per module, max | 6A @ 240V AC |
Voltage category | AC/DC Type C relay |
---|---|
On-state current, min | 100 mA |
Operating voltage | 5...265V AC |
Off-state leakage current, max | 0 mA |
---|
ESD immunity | IEC1000-4-2: 4kV contact, 8kV air, 4kV indirect |
---|---|
Conducted RF immunity | IEC 1000-4-6: 10V @ 0.15...80MHz |
EFT/B immunity | IEC1000-4-4: 2kV @ 5kHz |
Hazardous environment class | Hazardous Location, Class I, Division 2 Groups A, B, C, D (UL 1604, C-UL under CSA C22.2 No. 213) |
Operating temperature | -20 to 65 °C |
Surge transient immunity | IEC1000-4-5: 2 kV common mode, 1 kV differential mode |
Radiated RF immunity | IEC1000-4-3: 10 V/m, 80...1,000 MHz, 80% Alitude modulation, +900 MHz keyed carrier |
Altitude | 2000 m |
Storage temperature | -40 °C |
Radiated and conducted emissions | EN50081-2: Class A |
Operating humidity | 5...95% noncondensing |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 11.0 |
Dimension Length | 16.79 |
Stock Status | STOCKED |
Weight | 0.286 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Selection Guide
General
1761-SG001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Selection Guide | 1761-SG001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.