Product Type | 22mm Pilot Light |
---|
Material front ring | Plastic |
---|---|
Colour lens | Green |
Operator construction/material | Plastic |
Operator cap type | Diffuse |
Operator cap/button material | Plastic |
Operator cap color | Green |
Latch material | Plastic |
With front ring | Yes |
Construction type lens | Round |
Operator cap/button shape | Round |
Packaging | Standard pack (1 per package) |
---|---|
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator) |
Hole diameter | 22.5 mm |
Shock | 100 g |
Operator type | Pilot light |
Vibration | 10 G maximum |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.302 |
Lead Time | 5 |
Dimension Width | 4.801 |
Dimension Length | 4.801 |
Stock Status | STOCKED |
Weight | 11.34 |
Weight Unit | G |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Type | 22mm Pilot Light |
---|
Material front ring | Plastic |
---|---|
Colour lens | Green |
Operator construction/material | Plastic |
Operator cap type | Diffuse |
Operator cap/button material | Plastic |
Operator cap color | Green |
Latch material | Plastic |
With front ring | Yes |
Construction type lens | Round |
Operator cap/button shape | Round |
Packaging | Standard pack (1 per package) |
---|---|
Enclosure compatibility | IP69K, IP66, Type 4/4X/13 (800FP - round plastic operator) |
Hole diameter | 22.5 mm |
Shock | 100 g |
Operator type | Pilot light |
Vibration | 10 G maximum |
Operating temperature | -25 °C |
---|---|
Storage temperature | -40 °C |
Humidity | ≤95% RH from 25...60 °C (77...140 °F) |
Certifications | UL,UR, CSA, CCC, CE |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.302 |
Lead Time | 5 |
Dimension Width | 4.801 |
Dimension Length | 4.801 |
Stock Status | STOCKED |
Weight | 11.34 |
Weight Unit | G |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP Model (STP) | Download (ZIP) |
Drawings |
---|
3D STEP Model (STP) Download (ZIP) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Push my Buttons Podcast
General
-- |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Push my Buttons Podcast | -- |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.