- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Calibration points
The table lists the calibration points.
Channel type | Input range of calibration | Low calibration reference | High calibration reference |
1756-IF6I 1756-IF61 and IF6CIS | -10 to 10V 0 to 20mA | 0V 1mA | 10V 20mA |
1756-IR6I | 1 to 487W | 1W | 487W |
1756-IT6I and IT6I2 | -12 to 78mV -12 to 30mV | -12mV -12mV | 78mV 30mV |
1756-IF8, - IF16 | -10 to 10V | 0V | 10.25V |
Provide Feedback