- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module Data Types - 1794-OE4/B
The table below lists and describes module-defined data types for the 1794-IE8/B analog input module. It includes information for input (as indicated by an "I"), output (as indicated by an "O"), and configuration (as indicated by a "C").
TIP:
FLEX I/O is based on 16-bit INTs and not 32-bit DINTs. This may decrease performance with certain instructions.
Module-defined Data Type: AB:1794_OE4:I:1
Series B
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation 0 = Valid Data 1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 bits are set to 1. |
Status | INT | Binary | Contains status information for a channel. |
Ch0OpenWire Ch1OpenWire Ch2OpenWire Ch3OpenWire | BOOL | Decimal | Indicates the corresponding current output channel is open. |
PowerUp | BOOL | Decimal | This member is set when data in the configuration tag is all zeros due to reset or a cleared data type in the configuration tag. The module status indicator flashes when set. |
Module-defined Data Type: AB:1794_OE4:O:0
Member Name | Type | Default Display Style | Description |
Ch0Data | INT | Decimal | Output data for channel 0. The output data is real time data formatted to the selected configuration. |
Ch1Data | INT | Decimal | Output data for channel 1. The output data is real time data formatted to the selected configuration. |
Ch2Data | INT | Decimal | Output data for channel 2. The output data is real time data formatted to the selected configuration. |
Ch3Data | INT | Decimal | Output data for channel 3. The output data is real time data formatted to the selected configuration. |
Module-defined Data Type: AB:1794_OE4:C:0
Member Name | Type | Default Display Style | Description |
Config1 | INT | Binary | Holds safe state configuration information for a channel. |
Ch0SafeStateConfig Ch1SafeStateConfig Ch2SafeStateConfig Ch3SafeStateConfig | BOOL | Decimal | Holds the safe state value to be used for the selected channel. These values must be set to 1. |
Config2 | INT | Binary | Holds configuration information for a channel. |
Ch0FullRange Ch1FullRange Ch2FullRange Ch3FullRange | BOOL | Decimal | Full Range for the selected channel. |
Ch0ConfigSelect Ch1ConfigSelect Ch2ConfigSelect Ch3ConfigSelect | BOOL | Decimal | Configure Select data for the selected channel. |
SSCh0OutputData | INT | Decimal | Safe State value to use for Ch0OutputData. |
SSCh1OutputData | INT | Decimal | Safe State value to use for Ch1OutputData. |
SSCh2OutputData | INT | Decimal | Safe State value to use for Ch2OutputData. |
SSCh3OutputData | INT | Decimal | Safe State value to use for Ch3OutputData. |
Provide Feedback