- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module-defined Data Types (PowerFlex 700S via 20-COMM-C or 20-COMM-E)
The tables below list and describe the Input and Output module-defined data types for this module. These values apply to all three voltage classes of the PowerFlex 700S drive (that is, 200V, 400V, and 600V).
Input Data Types
Comm Format: Data
Data Links | Data Type |
0 | AB:PowerFlex700S_Drive_12Bytes:I:0 |
2 | AB:PowerFlex700S_Drive_20Bytes:I:0 |
4 | AB:PowerFlex700S_Drive_28Bytes:I:0 |
6 | AB:PowerFlex700S_Drive_36Bytes:I:0 |
8 | AB:PowerFlex700S_Drive_44Bytes:I:0 |
Member Name | Bit in Previous Word | Data Type | Default Display Style | DPI Description |
LogicStatus | INT | Binary | Logic Status | |
Enabled | 0 | BOOL | Decimal | Enabled |
Running | 1 | BOOL | Decimal | Running |
CommandDir | 2 | BOOL | Decimal | Command Dir |
ActualDir | 3 | BOOL | Decimal | Actual Dir |
Accelerating | 4 | BOOL | Decimal | Accelerating |
Decelerating | 5 | BOOL | Decimal | Decelerating |
Jogging | 6 | BOOL | Decimal | Jogging |
Faulted | 7 | BOOL | Decimal | Faulted |
Alarm | 8 | BOOL | Decimal | Alarm |
FlashMode | 9 | BOOL | Decimal | Flash Mode |
RunReady | 10 | BOOL | Decimal | Run Ready |
AtLimit | 11 | BOOL | Decimal | At Limit |
TachLossSW | 12 | BOOL | Decimal | Tach Loss SW |
AtZeroSpd | 13 | BOOL | Decimal | At Zero Spd |
AtSetptSpd | 14 | BOOL | Decimal | At Setpt Spd |
SpeedFeedback | DINT | Decimal | Speed Feedback | |
UserDefinedData | DINT[8] | Decimal | User-defined Data |
Output Data Types
Data Links | Data Type |
0 | AB:PowerFlex700S_Drive_8Bytes:O:0 |
2 | AB:PowerFlex700S_Drive_16Bytes:O:0 |
4 | AB:PowerFlex700S_Drive_24Bytes:O:0 |
6 | AB:PowerFlex700S_Drive_32Bytes:O:0 |
8 | AB:PowerFlex700S_Drive_40Bytes:O:0 |
Member Name | Bit in Previous Word | Data Type | Default Display Style | DPI Description |
LogicCommand | INT | Binary | Logic Command | |
Stop | 0 | BOOL | Decimal | Stop |
Start | 1 | BOOL | Decimal | Start |
Jog1 | 2 | BOOL | Decimal | Jog 1 |
ClearFault | 3 | BOOL | Decimal | Clear Fault |
UnipolFwd | 4 | BOOL | Decimal | Unipol Fwd |
UnipolRev | 5 | BOOL | Decimal | Unipol Rev |
Jog2 | 7 | BOOL | Decimal | Jog 2 |
CurrLimStop | 8 | BOOL | Decimal | CurrLimStop |
CoastStop | 9 | BOOL | Decimal | Coast Stop |
PositionEn | 10 | BOOL | Decimal | Position En |
SpeedReference | DINT | Decimal | Speed Reference | |
UserDefinedData | DINT[8] | Decimal | User-defined Data |
Provide Feedback