- Studio 5000 Logix Designer
- Tasks, programs, and routines
- Add-On Instructions
- Controller Organizer
- Logical Organizer
- Alarms
- Tag-based alarms
- Tag Editor and Data Monitor
- Configure settings for Tag Editor and Data Monitor
- Equipment phases
- Equipment Sequences
- Equipment Sequence Diagrams
- Ladder Editor
- Structured Text Editor
- Sequential Function Chart Editor
- Define the steps of an SFC process
- PlantPAx instruction properties
- Controller Properties
- Editing Controller Properties
- Controller Security
- Source Protection
- License Source Protection for Routines and Add-On Instructions
- Module Information
- 1756 ControlLogix I/O Modules
- Instruction Set
Module-defined Data Types (PowerFlex 700SE via Virtual Backplane)
The tables below list and describe the Input and Output module-defined data types for this module. These values apply to all three voltage classes of the PowerFlex 700SE drive (i.e., 200V, 400V, and 600V).
Module-defined Data Type: AB:ENHANCED_DRIVE_GENERIC:I:0
Comm Format: User-defined
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter |
LogicStatus | DINT | Binary | 155 | |
Enabled | 0** | BOOL | Decimal | 155.0 |
Running | 1** | BOOL | Decimal | 155.1 |
ActualDir | 3** | BOOL | Decimal | 155.3 |
Accelerating | 4 | BOOL | Decimal | 155.4 |
Decelerating | 5 | BOOL | Decimal | 155.5 |
Jogging | 6 | BOOL | Decimal | 155.6 |
Faulted | 7** | BOOL | Decimal | 155.7 |
Alarm | 8** | BOOL | Decimal | 155.8 |
FlashMode | 9** | BOOL | Decimal | 155.9 |
RunReady | 10 | BOOL | Decimal | 155.10 |
AtLimit | 11 | BOOL | Decimal | 155.11 |
TachLossSw | 12 | BOOL | Decimal | 155.12 |
AtZeroSpd | 13 | BOOL | Decimal | 155.13 |
MCEnAck | 18 | BOOL | Decimal | 155.18 |
MCCommis | 19 | BOOL | Decimal | 155.19 |
PscSystemReady | 20 | BOOL | Decimal | 155.20 |
CommandRun | 26 | BOOL | Decimal | 155.26 |
UserDefinedRealData | REAL[12] | Float | User-defined | |
UserDefinedIntegerData | DINT[3] | Decimal | User-defined |
Module-defined Data Type: AB:ENHANCED_DRIVE_GENERIC:O:0
Comm Format: User-defined
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicCommand | DINT | Binary | 151 | ||
TachLossRst | 2 | BOOL | Decimal | 151.2 | Commands the drive to use the primary speed feedback device following a failure of that device which would have caused to drive to use an alternate device or method for feedback. |
MCAtuneEn | 4 | BOOL | Decimal | 151.4 | Enables Motor Control Autotune to run upon the next Start command. |
PwrDiagEn | 5 | BOOL | Decimal | 151.5 | Enables the testing of power components including voltage sensor, current sensor, grounding, power devices. |
DirCtrlEn | 6 | BOOL | Decimal | 151.6 | If enabled, the "normal" forward direction becomes reverse and vice versa. |
PMOffsetEn | 7 | BOOL | Decimal | 151.7 | Enables test to measure offset angle of encoder for PM motors. |
NormalStop | 16 | BOOL | Decimal | *Logic Parser | Commands the drive to perform a controlled stop, including the ramp and S-curve functions, if enabled. |
Start | 17 | BOOL | Decimal | *Logic Parser | Commands the drive to start. Start may be latched or unlatched, see P153. |
Jog1 | 18 | BOOL | Decimal | *Logic Parser | Commands the drive to run at the Jog 1 speed as long as this input is active. |
ClearFault | 19 | BOOL | Decimal | *Logic Parser | Requests the drive to clear all faults. If any faults conditions are still present, fault will again be asserted. |
CurrLimStop | 24 | BOOL | Decimal | *Logic Parser | Commands the drive to perform a current limit stop. |
CoastStop | 25 | BOOL | Decimal | *Logic Parser | Commands the drive to coast to a stop. |
PscSystemReset | BOOL | Decimal | |||
UserDefinedRealData | REAL[12] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[3] | Decimal | User-defined | User-defined Integer Data |
* The output from the Logic Parser is mapped to parameter 152, bits 16-31.
Module-defined Data Type: AB:DRIVE_CUSTOMUSER_DEFINED:I:0
Comm Format: Custom User-defined Control
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicStatus | DINT | Binary | Logic Status | ||
UserDefinedRealData | REAL[8] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[7] | Decimal | User-defined | User-defined Integer Data |
Module-defined Data Type: AB:DRIVE_CUSTOMUSER_DEFINED:O:0
Comm Format: Custom User-defined Control
Member Name | Bit in Previous Word | Data Type | Default Display Style | Drive Parameter | Description |
LogicCommand | DINT | Binary | Logic Command | ||
UserDefinedRealData | REAL[8] | Float | User-defined | User-defined Real Data | |
UserDefinedIntegerData | DINT[7] | Decimal | User-defined | User-defined Integer Data |
Provide Feedback