Our Kinetix® VPC Continuous-duty Servo Motors use interior permanent magnet technology to provide more efficiency and higher torque at higher speeds. These motors are outfitted with high-resolution digital encoders and an optional, field-replaceable fan for rapid cooling in demanding continuous-duty applications. Their innovative design includes an IP65 rating at any mounting orientation and robust components for long-lasting performance.
Overview
Our Kinetix VPC Continuous-duty Servo Motors provide smooth, integrated motion control over EtherNet/IP networks. These servo motors are optimized to run on Kinetix® 5700 Servo Drives and enable high performing machines by delivering continuous power and torque.
- Available in three frame sizes: 165, 215, 300 mm
- Offers torque rating of 15.3…167.7 N•m (135.4…1484.3 lb•in)
- Offers power rating of 3.4…24.4 kW
- Features shaft seal, upsized bearings, and foot mount
- Uses Interior Permanent Magnet technology
- Offers improved torque quality
- Achieves IE4 and IE5 energy efficiency, which reduces energy costs
- Has been tested and verified with PowerFlex 755 AC drives for compatibility
- Available in three frame sizes: 165, 215, 300 mm
- Offers torque rating of 17.6…191.1 N•m (155.8…1691.4 lb•in)
- Offers power rating of 4.0…30.0 kW
- Features cooling fan, shaft seal, upsized bearings, and foot mount
- Tested and verified with PowerFlex® 755 AC drives for compatibility
Elevate speed, torque and performance with our Kinetix VPC Continuous-duty Servo Motors
Documentation
Resource | Publication Number | Language |
---|---|---|
Kinetix VPC Continuous-duty Servo Motors Product Profile | VPC-PP001C | |
Integrated Architecture Brochure | IA-BR005 |
Certifications
- CE Marked
- CSA
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.