Loading

PN1648 | Connected Components Workbench™ Vulnerable to CefSharp Vulnerabilities

Severity:
Medium,
High,
Critical
Advisory ID:
PN1648
Published Date:
October 05, 2023
Last Updated:
October 05, 2023
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2020-16017,
CVE-2022-0609,
CVE-2020-16009,
CVE-2020-16013,
CVE-2020-15999
Summary
Connected Components Workbench™ Vulnerable to CefSharp Vulnerabilities

Revision History

Revision Number

1.0

Revision History

Version 1.0 – September 19, 2023

Executive Summary

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments.

Affected Products

Affected Product Affected Versions Corrected in Software Version
Connected Components Workbench™ (CCW) Versions Prior to R21 R21 and later

Vulnerability Details

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2020-16017 IMPACT
Connected Components Workbench utilizes CefSharp version 81.3.100 that contains a use after free vulnerability in Google Chrome versions before 86.0.4240.198. If exploited, a remote threat actor could potentially perform a sandbox escape via a crafted HTML page.

CVSS Base Score: 9.6/10
CVSS Vector:  CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:C/C:H/I:H/A:H
CWE: 416 – Use After Free

Known Exploited Vulnerability (KEV) database:  Yes

CVE-2022-0609 IMPACT
Connected Components Workbench utilizes CefSharp version 81.3.100 that contains a use after free vulnerability in Animation within Google Chrome before 98.0.4758.102. This vulnerability could potentially allow a remote threat actor to exploit heap corruption via a crafted HTML page.

CVSS Base Score: 8.8/10
CVSS Vector:  CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE: 416 – Use After Free

Known Exploited Vulnerability (KEV) database:  Yes

CVE-2020-16009 IMPACT
Connected Components Workbench utilizes CefSharp version 81.3.100 that contains an inappropriate implementation in V8 of Google Chrome before 86.0.4240.18. This vulnerability allows a remote threat actor to potentially exploit heap corruption via a crafted HTML page.

CVSS Base Score: 8.8/10
CVSS Vector:  CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE: 787 Out-of-bounds Write & 843 Access of Resource Using Incompatible Type (‘Type Confusion”)
 
Known Exploited Vulnerability (KEV) database:  Yes

CVE-2020-16013 IMPACT
Connected Components Workbench utilizes CefSharp version 81.3.100 that contains an inappropriate implementation in V8 of Google Chrome before 86.0.4240.198. This vulnerability allows a remote threat actor to potentially exploit heap corruption via a crafted HTML page.

CVSS Base Score: 8.8/10
CVSS Vector:  CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE: 787 Out-of-bounds Write

Known Exploited Vulnerability (KEV) database:  Yes

CVE-2020-15999
Connected Components Workbench utilizes CefSharp version 81.3.100 that contains a heap buffer overflow vulnerability in Freetype within Google Chrome before 86.0.4240.111. This vulnerability could allow a remote threat actor to potentially exploit heap corruption via a crafted HTML.

CVSS Base Score: 6.5/10
CVSS Vector:  CVSS:3.1/AV:N/AC:L/PR:N/UI:R/S:U/C:H/I:H/A:H
CWE: 787 Out-of-bounds Write

Known Exploited Vulnerability (KEV) database:  Yes

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

Risk Mitigation & User Action

Customers using the affected software are encouraged to apply the risk mitigations, if possible. Additionally, we encourage customers to implement our suggested security best practices to minimize the risk of vulnerability.

  • Upgrade to version 21 or later.
  • QA43240 - Recommended Security Guidelines from Rockwell Automation

Additional Resources

  • CVE-2020 – 16017 JSON
  • CVE-2022 – 0609 JSON
  • CVE-2020 – 16009 JSON
  • CVE-2020 – 16013 JSON
  • CVE-2020 – 15999 JSON
  • CISA ICS-SA CSAF
Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose