Loading

Denial-of-service Vulnerability in ControlLogix® and GuardLogix® Controllers

Severity:
High
Advisory ID:
SD1661
Published Date:
January 30, 2024
Last Updated:
November 20, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE-2024 21916
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2024-21916
Summary
Denial-of-service Vulnerability in ControlLogix® and GuardLogix® Controllers

Denial-of-service Vulnerability in ControlLogix® and GuardLogix® Controllers

Published Date: January 30, 2024

Last updated: 1.0

Revision Number: 1.0

CVSS Score: 8.6

AFFECTED PRODUCTS AND SOLUTION

Affected Product

First Known in Firmware

Corrected in Firmware

ControlLogix® 5570

20.011

v33.016, 34.013, 35.012, 36.011 and later

GuardLogix® 5570

20.011

v33.016, 34.013, 35.012, 36.011 and later

ControlLogix® 5570 Redundancy

20.054_kit1

v33.053_kit1, 34.052_kit1, 35.052_kit1, 36.051_kit1 and later

Mitigations and Workarounds

Customers using the affected software are encouraged to apply the risk mitigations, if possible. Additionally, we encourage customers to implement our suggested security best practices to minimize the risk of vulnerability.

VULNERABILITY DETAILS

Rockwell Automation used the latest version of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024 21916 IMPACT

A denial-of-service vulnerability exists in the affected products, listed above. If exploited, the product could potentially experience a major nonrecoverable fault (MNRF). The device will restart itself to recover from the MNRF .

CVSS Base Score: 8.6

CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:C/C:N/I:N/A:H

CWE: Improper Restriction of Operations within the Bounds of a Memory Buffer

Known Exploited Vulnerability (KEV) database:  No

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

  • JSON CVE 2024 21916
Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose