Loading

DLL Hijacking Vulnerability Exists in Emulate3D™

Severity:
Medium
Advisory ID:
SD1683
Published Date:
August 12, 2024
Last Updated:
November 19, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
No
Workaround:
No
CVE IDs
CVE-2024-6079
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2024-6079
Summary
DLL Hijacking Vulnerability Exists in Emulate3D™

Published Date 8/13/2024

Updated Date: 8/13/2024

Revision Number: 1.0

CVSS: v3.1: 6.7 , 4.0: 5.4

 

The security of our products is important to us as your chosen industrial automation supplier.  This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improving your business or production environments.

 

AFFECTED PRODUCTS AND SOLUTION

Affected Product

First Known in Software Version

Corrected in Software Version

 Emulate3D™

 17.00.00.13276

17.00.00.13348

VULNERABILITY DETAILS

Rockwell Automation used version 3.1 and 4.0 of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-6079 IMPACT

A vulnerability exists in the affected product, which could be leveraged to execute a DLL Hijacking attack. The application loads shared libraries, which are readable and writable by any user. If exploited, a malicious user could leverage a malicious dll and perform a remote code execution attack.

CVSS Base Score: 6.7
CVSS Vector: CVSS:3.1/AV:L/AC:H/PR:L/UI:R/S:U/C:H/I:H/A:H

CVSS Base Score: 5.4
CVSS Vector: CVSS:4.0/AV:L/AC:H/AT:N/PR:L/UI:A/VC:H/VI:H/VA:H/SC:N/SI:N/SA:N


CWE-610:  Externally Controlled Reference to a Resource in Another Sphere
Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds
Customers using the affected software are encouraged to apply the following risk mitigations , if possible:

·       Update to the corrected software version, 17.00.00.13348.

·       For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices to minimize the risk of the vulnerability.

Customers can use Stakeholder-Specific Vulnerability Categorization to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

The following link provides CVE information in Vulnerability Exploitability Exchange (VEX) format, which is machine readable and can be used to automate vulnerability management and tracking activities.   

·       JSON CVE-2024-6079

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose