Loading

Micro850/870 Vulnerable to denial-of-service Vulnerability via CIP/Modbus Port

Severity:
Medium
Advisory ID:
SD1684
Published Date:
August 12, 2024
Last Updated:
October 16, 2024
Revision Number:
1.0
Known Exploited Vulnerability (KEV):
No
Corrected:
Yes
Workaround:
No
CVE IDs
CVE 2024 7567
Downloads
The following link(s) provide the security advisory in Vulnerability Exploitability Exchange format:
CVE-2024-7567
Summary
Micro850/870 Vulnerable to denial-of-service Vulnerability via CIP/Modbus Port

Micro850/870 Vulnerable to denial-of-service Vulnerability via CIP/Modbus Port

Published Date: 8/13/24

Last Updated: 8/13/2024

Revision Number: 1.0

CVSS Score: v3.1: 5.3/10, v4.0: 6.9/10

The security of our products is important to us as your chosen industrial automation supplier. This anomaly was found internally during routine testing and is being reported based on our commitment to customer transparency and to improve their business or production environments. 

AFFECTED PRODUCTS AND SOLUTION

Affected Product

First Known in Software Version

Corrected in Software Version

PLC - Micro850/870 (2080 -L50E/2080 -L70E)

v20.011

v22.011

VULNERABILITY DETAILS

Rockwell Automation used the latest versions of the CVSS scoring system to assess the following vulnerabilities.

CVE-2024-7567 IMPACT

A denial-of-service vulnerability exists via the CIP/Modbus port in the affected products. If exploited, the CIP/Modbus communication may be disrupted for short duration.

CVSS Base Score: 5.3
CVSS Vector: CVSS:3.1/AV:N/AC:L/PR:N/UI:N/S:U/C:N/I:N/A:L

CVSS Base Score: 6.9
CVSS Vector: CVSS:4.0/AV:N/AC:L/AT:N/PR:N/UI:N/VC:N/VI:N/VA:L/SC:N/SI:N/SA:N
CWE: CWE-400: Uncontrolled Resource Consumption


Known Exploited Vulnerability (KEV) database: No

Mitigations and Workarounds
Customers using the affected software are encouraged to apply security best practices, if possible.

·       For information on how to mitigate Security Risks on industrial automation control systems, we encourage customers to implement our suggested security best practices

to minimize the risk of the vulnerability

Customers can use Stakeholder-Specific Vulnerability Categorization

to generate more environment-specific prioritization.

ADDITIONAL RESOURCES

·       CVE-2024-7567

Rockwell Automation Home
Copyright ©2022 Rockwell Automation, Inc.
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Trust Center Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Security Adv Chevron RightChevron Right
  4. Chevron LeftChevron Left Industrial Security Advisory Detail Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose