Module Data Types - 1794-IR8
The tables below describe the module-defined data types supplied with the 1794-IR8 module. These tables include information for input (as indicated by an "I") and configuration (as indicated by a "C").
Module-defined Data Type: AB:94_IR8:I:0
Member Name | Type | Default Display Style | Description |
Fault | DINT | Binary | Fault - Used for Input Data Validation0 = Valid Data1 = Invalid Data - if the connection to the module has been lost, or if the module has a severe hardware fault, the lower 8 members are set to 1. |
Ch0Data | INT | Channel read input data for Channel 0 | |
Ch1Data | INT | Channel read input data for Channel 1 | |
Ch2Data | INT | Channel read input data for Channel 2 | |
Ch3Data | INT | Channel read input data for Channel 3 | |
Ch4Data | INT | Channel read input data for Channel 4 | |
Ch5Data | INT | Channel read input data for Channel 5 | |
Ch6Data | INT | Channel read input data for Channel 6 | |
Ch7Data | INT | Channel read input data for Channel 7 | |
Alarms | INT | ||
Ch0UnderrangeAlarm | These bits are set if the input signal is below the input channel’s minimum range | ||
Ch1UnderrangeAlarm | |||
Ch2UnderrangeAlarm | |||
Ch3UnderrangeAlarm | |||
Ch4UnderrangeAlarm | |||
Ch5UnderrangeAlarm | |||
Ch6UnderrangeAlarm | |||
Ch7UnderrangeAlarm | |||
Ch0OverrangeAlarm | These bits are set if 1) the input signal is above the input channel’s maximum range or 2) an open detector is detected. | ||
Ch1OverrangeAlarm | |||
Ch2OverrangeAlarm | |||
Ch3OverrangeAlarm | |||
Ch4OverrangeAlarm | |||
Ch5OverrangeAlarm | |||
Ch6OverrangeAlarm | |||
Ch7OverrangeAlarm | |||
Status | INT | Binary | |
InvalidRTDType | BIT | ||
PowerUp | This bit is set (1) until configuration data is received by the module. | ||
CriticalError4 | If any critical error bits are set on, return the module to the factory for repair | ||
CriticalError5 | |||
CriticalError6 | |||
Reserved (bit 7) | |||
CalibrationStatus_8 | |||
CalibrationStatus_9 | |||
CalibrationStatus_10 | |||
Reserved (bits 11-12) | |||
CalibrationStatus_13 | |||
CalibrationStatus_14 | |||
CalibrationError |
Module-defined Data Type: AB:94_IR8:C:0
Member Name | Type | Default Display Style | Description |
Config1 | SINT | Binary | |
ModuleDataType0 | These bits used in combination as follows: 00 = Degrees C (default) 01 = Degrees F 02 = Bipolar counts scaled between -32768 and 32767 03 = Unipolar counts scaled between 0 and 65535 | ||
ModuleDataType1 | |||
FixFilterEnable | BIT | Measures voltage drop across a precision resistor in the module to compare with the unknown input. This improves module temperature drift characteristics, but reduces module throughput. | |
NotchFrequency3 | These bits are used in combination as follows: 0 0 0 10 Hz (default) 0 0 1 25 Hz 0 1 0 50 Hz 0 1 1 60 Hz 1 0 0 100 Hz 1 0 1 250 Hz 1 1 0 500 Hz 1 1 1 1000 Hz | ||
NotchFrequency4 | BIT | ||
NotchFrequency5 | BIT | ||
CalibrationConfig | BIT | This bit is set during gain calibration, reset during offset calibration | |
OutOfRangeLEDEnable | BIT | This bit must be set to 1 to prepare for a calibration cycle; then reset to 0 to initiate calibration | |
CalibrationMaskCh0 | BIT | ||
CalibrationMaskCh1 | BIT | ||
CalibrationMaskCh2 | BIT | ||
CalibrationMaskCh3 | BIT | ||
CalibrationMaskCh4 | BIT | ||
CalibrationMaskCh5 | BIT | ||
CalibrationMaskCh6 | BIT | ||
CalibrationMaskCh7 | BIT | ||
Config2 | INT | Binary | |
Ch0RTDType0 | |||
Ch0RTDType1 | |||
Ch0RTDType2 | |||
Ch0RTDType3 | |||
Ch1RTDType4 | |||
Ch1RTDType5 | |||
Ch1RTDType6 | |||
Ch1RTDType7 | |||
Ch2RTDType8 | |||
Ch2RTDType9 | |||
Ch2RTDType10 | |||
Ch2RTDType11 | |||
Ch3RTDType12 | |||
Ch3RTDType13 | |||
Ch3RTDType14 | |||
Ch3RTDType15 | |||
Config3 | INT | Binary | |
Ch4RTDType0 | |||
Ch4RTDType1 | |||
Ch4RTDType2 | |||
Ch4RTDType3 | |||
Ch5RTDType4 | |||
Ch5RTDType5 | |||
Ch5RTDType6 | |||
Ch5RTDType7 | |||
Ch6RTDType8 | |||
Ch6RTDType9 | |||
Ch6RTDType10 | |||
Ch6RTDType11 | |||
Ch7RTDType12 | |||
Ch7RTDType13 | |||
Ch7RTDType14 | |||
Ch7RTDType15 |
Provide Feedback