Module-defined Data Types (WebPak 3000)
The tables below list and describe the Input and Output module-defined data types for this module.
Module-defined Data Type: REL:WebPak3000_DC_Drive:I:0
Member Name | Bit in Previous Word | Data Type | Default Display Style | DPI Description |
ConnectionStatus | DINT | Binary | Logic Status | |
InputsValid | DINT | Binary | Inputs Valid | |
DriveStatus1 | INT | Binary | Drive Status 1 | |
DriveReady | 0 | BOOL | Decimal | Drive Ready |
DriveRunning | 1 | BOOL | Decimal | Drive Running |
FaultActive | 2 | BOOL | Decimal | Fault Active |
JoggingForward | 3 | BOOL | Decimal | Jogging Forward |
JoggingReverse | 4 | BOOL | Decimal | Jogging Reverse |
UnderWindActive | 5 | BOOL | Decimal | Under Wind Active |
StopInProgress | 6 | BOOL | Decimal | Stop In Progress |
TensionOnActive | 7 | BOOL | Decimal | Tension On Active |
StallTensionActive | 8 | BOOL | Decimal | Stall Tension Active |
CurrentMemoryActive | 9 | BOOL | Decimal | Current Memory Active |
CurrentLimit | 10 | BOOL | Decimal | Current Limit |
AlarmActive | 11 | BOOL | Decimal | Alarm Active |
CurrentSpeedActive | 12 | BOOL | Decimal | Current Speed Active |
ParameterProcessError | 13 | BOOL | Decimal | Parameter Process Error |
LevelDetect1Output | 14 | BOOL | Decimal | Level Detect 1 Output |
LevelDetect2Output | 15 | BOOL | Decimal | Level Detect 2 Output |
SpeedFeedback | INT | Decimal | Speed Feedback | |
CurrentFeedback | INT | Decimal | Current Feedback | |
NetworkOutputRegister1 | INT | Decimal | Network Output Register 1 | |
NetworkOutputRegister2 | INT | Decimal | Network Output Register 2 | |
NetworkOutputRegister3 | INT | Decimal | Network Output Register 3 | |
UserDefinedData | DINT[8] | Decimal | User-defined Data |
Module-defined Data Type: REL:WebPak3000_DC_Drive:O:0
Member Name | Bit in Previous Word | Data Type | Default Display Style | DPI Description |
DriveControl | INT | Binary | Drive Control | |
SectionRun | 0 | BOOL | Decimal | Section Run |
SectionStop | 1 | BOOL | Decimal | Section Stop |
FaultReset | 2 | BOOL | Decimal | Fault Reset |
JogForward | 3 | BOOL | Decimal | Jog Forward |
JogReverse | 4 | BOOL | Decimal | Jog Reverse |
Underwind | 5 | BOOL | Decimal | Under wind |
SlackTakeUp | 7 | BOOL | Decimal | Slack Take Up |
TensionOn | 8 | BOOL | Decimal | Tension On |
DiameterReset | 9 | BOOL | Decimal | Diameter Reset |
CurrentMemory | 10 | BOOL | Decimal | Current Memory |
MemorySave | 11 | BOOL | Decimal | Memory Save |
CurrentSpeed | 12 | BOOL | Decimal | Current Speed |
DiameterSelect_A | 13 | BOOL | Decimal | Diameter Select A |
DiameterSelect_B | 14 | BOOL | Decimal | Diameter Select B |
SpeedTorqueReference | INT | Decimal | Speed Torque Reference | |
NetworkInputRegister1 | INT | Decimal | Network Input Register 1 | |
NetworkInputRegister2 | INT | Decimal | Network Input Register 2 | |
NetworkInputRegister3 | INT | Decimal | Network Input Register 3 | |
Field Reference | INT | Decimal | Field Reference | |
UserDefinedData | DINT[8] | Decimal | User-defined Data |
Provide Feedback