Number Of Outlet | 0 |
---|
Number of slots | 1 |
---|---|
With integrated power supply | No |
Front built-in possible | No |
Input voltage at DC | 24 V |
Type of voltage (input voltage) | DC |
Rail mounting possible | Yes |
---|---|
Rack-assembly possible | No |
Wall mounting/direct mounting | No |
Height | 97 mm |
Width | 94 mm |
Depth | 94 mm |
Terminal screw torque | 0.8 nm |
Side connector | Interconnect to adjacent modules passes primary power (3 A max), DeviceNet protocol and power (300 mA max), and the circuits necessary to support expansion modules. |
Operating temperature | -20 °C |
---|---|
Relative humidity | 95% noncondensing |
Storage temperature | -40 °C |
Supported XM Modules | XM-124 |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.093 |
Lead Time | 38 |
Dimension Width | 13.487 |
Dimension Length | 13.487 |
Stock Status | NON_STOCKED |
Weight | 0.299 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1440-td001_-en-p | 1440-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
This product was certified with the above certifications as of 2024-08-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number Of Outlet | 0 |
---|
Number of slots | 1 |
---|---|
With integrated power supply | No |
Front built-in possible | No |
Input voltage at DC | 24 V |
Type of voltage (input voltage) | DC |
Rail mounting possible | Yes |
---|---|
Rack-assembly possible | No |
Wall mounting/direct mounting | No |
Height | 97 mm |
Width | 94 mm |
Depth | 94 mm |
Terminal screw torque | 0.8 nm |
Side connector | Interconnect to adjacent modules passes primary power (3 A max), DeviceNet protocol and power (300 mA max), and the circuits necessary to support expansion modules. |
Operating temperature | -20 °C |
---|---|
Relative humidity | 95% noncondensing |
Storage temperature | -40 °C |
Supported XM Modules | XM-124 |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 9.093 |
Lead Time | 38 |
Dimension Width | 13.487 |
Dimension Length | 13.487 |
Stock Status | NON_STOCKED |
Weight | 0.299 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1440-td001_-en-p
Technical Data
1440-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1440-td001_-en-p | 1440-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
This product was certified with the above certifications as of 2024-08-15. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.