Number of Pins | 4-pin |
---|---|
Product Type | Ethernet Media,Micro Style QD, (D-code QD) |
Thread Size | -- |
Rated voltage | 32 V |
---|---|
Rated current In | 4 A |
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP67 |
IDC installations, max | 10 x |
Special characteristic | IDC connector |
Operating temperature | -25 °C |
---|---|
Installation temperature | -5 °C |
Cable length | No length |
---|---|
Length | Male: 51.7 mm, female: 47.8 mm |
Diameter | Male: 19.5 mm, female: 19.5 mm |
First end connector style | Straight male |
Cable type | 4...6 mm, 22 AWG |
Product type | Micro style QD, (D-code QD) |
Material | Coupling nut: zinc die-cast, connector shell: zinc die-cast or polyamide, contact: gold-plated brass |
With thread | True |
Material of contact surface | Gold |
Number of pins | 4-pin |
Second end description | No connector |
Secondary end connector | No connector, flying leads |
Conductor outer diameter | Unshielded: 26...22 AWG, 1.0...1.6 mm (0.04...0.063 in), shielded: 24...22 AWG, 1.2...1.6 mm (0.04...0.063 in) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.997 |
Lead Time | 5 |
Dimension Width | 3.099 |
Dimension Length | 8.712 |
Stock Status | STOCKED |
Weight | 22.68 |
Weight Unit | G |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Number of Pins | 4-pin |
---|---|
Product Type | Ethernet Media,Micro Style QD, (D-code QD) |
Thread Size | -- |
Rated voltage | 32 V |
---|---|
Rated current In | 4 A |
Number of poles | 4 |
---|---|
Degree of protection (IP), mounted | IP67 |
IDC installations, max | 10 x |
Special characteristic | IDC connector |
Operating temperature | -25 °C |
---|---|
Installation temperature | -5 °C |
Cable length | No length |
---|---|
Length | Male: 51.7 mm, female: 47.8 mm |
Diameter | Male: 19.5 mm, female: 19.5 mm |
First end connector style | Straight male |
Cable type | 4...6 mm, 22 AWG |
Product type | Micro style QD, (D-code QD) |
Material | Coupling nut: zinc die-cast, connector shell: zinc die-cast or polyamide, contact: gold-plated brass |
With thread | True |
Material of contact surface | Gold |
Number of pins | 4-pin |
Second end description | No connector |
Secondary end connector | No connector, flying leads |
Conductor outer diameter | Unshielded: 26...22 AWG, 1.0...1.6 mm (0.04...0.063 in), shielded: 24...22 AWG, 1.2...1.6 mm (0.04...0.063 in) |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 2.997 |
Lead Time | 5 |
Dimension Width | 3.099 |
Dimension Length | 8.712 |
Stock Status | STOCKED |
Weight | 22.68 |
Weight Unit | G |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1585-td001_-en-p
Technical Data
1585-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1585-td001_-en-p | 1585-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.