Connection Cables | 1756-RMC1, 1756-RMC3, 1756-PMC10 |
---|---|
Input Signal | Fiber Optic |
Number Of Channels | 2 None |
Output Signal | Fiber Optic |
Power Supply | 1.16A @ 5.1V DC, 3.4ma @ 24V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 10 |
Dimension Width | 17.805 |
Dimension Length | 22.098 |
Stock Status | NON_STOCKED |
Weight | 0.431 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1756-RM2 v20.031
- Firmware for 1756-L7x Enhanced Redundancy Bundle v36.051_kit1
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1756-td001_-en-p | 1756-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- China CCC
- Safety
- ATEX
- American Bureau of Shippin
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Connection Cables | 1756-RMC1, 1756-RMC3, 1756-PMC10 |
---|---|
Input Signal | Fiber Optic |
Number Of Channels | 2 None |
Output Signal | Fiber Optic |
Power Supply | 1.16A @ 5.1V DC, 3.4ma @ 24V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.512 |
Lead Time | 10 |
Dimension Width | 17.805 |
Dimension Length | 22.098 |
Stock Status | NON_STOCKED |
Weight | 0.431 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
1756-td001_-en-p
Technical Data
1756-TD001 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 1756-td001_-en-p | 1756-TD001 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1756-RM2 v20.031
- Firmware for 1756-L7x Enhanced Redundancy Bundle v36.051_kit1
Certifications
- China CCC
- Safety
- ATEX
- American Bureau of Shippin
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-20. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.