PanelView 300 5 m Operating Cable
Rockwell Automation announces that as of
December 30, 2024,
the PanelView 300 5 m Operating Cable will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 30, 2024
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of
December 30, 2024,
the PanelView 300 5 m Operating Cable will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
December 30, 2024
Replacement Category:
No planned RA replacement
Class | Inter connect cable |
---|---|
Communication Cables | 16.4 ft (5.0 m) RS-232 Operating Cable |
Connector A | 8 Pin Mini DIN |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.198 |
Lead Time | 5 |
Dimension Width | 6.807 |
Dimension Length | 17.094 |
Stock Status | NON_STOCKED |
Weight | 0.24 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711-td007_-en-p | 2711-TD007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Inter connect cable |
---|---|
Communication Cables | 16.4 ft (5.0 m) RS-232 Operating Cable |
Connector A | 8 Pin Mini DIN |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 6.198 |
Lead Time | 5 |
Dimension Width | 6.807 |
Dimension Length | 17.094 |
Stock Status | NON_STOCKED |
Weight | 0.24 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
2711-td007_-en-p
Technical Data
2711-TD007 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Technical Data | 2711-td007_-en-p | 2711-TD007 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.