Communication Speed | 10/100 Mbit/s, half or full-duplex |
---|---|
Compatibility | GSR Relays FW2 or later GSR DG |
Connection Cables | RJ-45, Category 5 |
Degree Of Protection | IP20 |
Voltage | 24.0 V DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.048 |
Lead Time | 5 |
Dimension Width | 12.065 |
Dimension Length | 11.811 |
Stock Status | STOCKED |
Weight | 0.154 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- AOP - Add On Profiles for 440R-ENETR v2.00.59
- AOP - Add On Profiles for 440R-ENETR v2.01.13
- AOP - Add On Profiles for 440R-ENETR v2.02.06
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | User Manual | -- |
General | Installation Instructions | -- |
General | Link to Product Certification - TUV | -- |
General | Link to Product Certification - C-Tick | -- |
General | Product Cutsheet | -- |
Installation Instructions | 440r-in078_-en-p | 440R-IN078 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- Safety
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication Speed | 10/100 Mbit/s, half or full-duplex |
---|---|
Compatibility | GSR Relays FW2 or later GSR DG |
Connection Cables | RJ-45, Category 5 |
Degree Of Protection | IP20 |
Voltage | 24.0 V DC |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 3.048 |
Lead Time | 5 |
Dimension Width | 12.065 |
Dimension Length | 11.811 |
Stock Status | STOCKED |
Weight | 0.154 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
2-Dimensional Drawing (PDF) | Download (PDF) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
2-Dimensional Drawing (PDF) Download (PDF) |
Product Drawing Drawing (DXF) |
Documents
User Manual
General
-- |
Installation Instructions
General
-- |
Link to Product Certification - TUV
General
-- |
Link to Product Certification - C-Tick
General
-- |
Product Cutsheet
General
-- |
440r-in078_-en-p
Installation Instructions
440R-IN078 |
Type | Resource | Publication |
---|---|---|
General | User Manual | -- |
General | Installation Instructions | -- |
General | Link to Product Certification - TUV | -- |
General | Link to Product Certification - C-Tick | -- |
General | Product Cutsheet | -- |
Installation Instructions | 440r-in078_-en-p | 440R-IN078 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- AOP - Add On Profiles for 440R-ENETR v2.00.59
- AOP - Add On Profiles for 440R-ENETR v2.01.13
- AOP - Add On Profiles for 440R-ENETR v2.02.06
Certifications
- Safety
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.