Our Kinetix® VPH Hygienic Servo Motors feature an IP69K rating and are designed to operate in harsh environments and handle pressure washdown cleaning. These low-inertia servo motors deliver exceptional performance and reliability while helping you meet industry standards and regulations.
Kinetix VPH Hygienic Servo Motors excel in a multitude of applications and are highly configurable to enable you to optimize each motor solution to precisely match your unique process requirements.
Overview
This servo motor platform offers the high-performance of the Kinetix® VPL Low-inertia Servo Motors in a hygienic, 316 grade stainless-steel housing to meet your most demanding application needs. Kinetix VPH Hygienic Servo Motors are designed to maximize the value of your processes while helping you comply with industry standards.
- Available in 6 frame sizes: 63, 75, 100, 115, 130, 165 mm
- Offers peak torque of 2.76…73.5 N•m (24.43…650.48 lb•in)
- Offers power rating of 0.4…3.16 kW (0.54...4.23 Hp)
- Offers voltage class options of 200V and 400V with integral 24V brake option
- Provides on-motor single cable options from 1…15 m (3.3…49.2 ft)
- Features hygienic design with 316 grade stainless steel housing and smooth surface to meet 3A and EHEDG guidelines
- IP69K washdown-rated and NSF certified
Drive performance in demanding environments with Kinetix VPH Hygienic Servo Motors
Documentation
Resource | Publication Number | Language |
---|---|---|
Kinetix VPH Hygienic Servo Motor Product Profile | VPH-PP001B | |
Integrated Architecture Brochure | IA-BR005 |
Certifications
- CE marked
- CSA
- C-Tick
- UL recognized
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.