Target devices
FactoryTalk® Optix™
lets you connect various target devices to your reference architecture. You can connect both Rockwell Automation®
and third-party devices. The table below shows you the compatible Rockwell Automation®
devices.If you need this: | Select this device: |
---|---|
11 feature tokens as standard (upgradable to 15), display sizes from 7…21.5 in., and the ability to operate on two networks | OptixPanel™ Standard operator panel |
8 feature tokens as standard (upgradable to 15) in either a 4.3 or 7-inch display size | OptixPanel™ Compact operator panel |
Hosting FactoryTalk® Optix™ , edge computing capabilities with data analysis software | Embedded Edge Compute module |
Industrial computers with the ability to be connected to a larger system | ASEM™ 6300 industrial computers |
Provide Feedback