Communication Formats: Non-I/O Modules

Communication Formats: Non-I/O Modules

The modules and corresponding communication formats are listed in the tables below.
TIP:
The default communication formats are shown in bold.
The Communication Format you choose for ControlNet Adapters allows rack-based communication to occur with digital I/O modules in the same chassis as the adapter.
Refer to the Logix 5000 Controllers Common Procedures manual (publication 1756-PM001) for more detailed information on choosing the appropriate Comm Format.
For these modules:
These communication formats are available:
1734-ACNR/A
1734-AENT/A
1738-ACNR/A
1738-AENT/A
1756-CNB/A
1756-CNB/B
1756-CNB/D
1756-CNBR/A
1756-CNBR/B
1756-CNBR/D
1756-ENBT/A
1756-ENBT/B
1756-ENET/B
Listen Only - Rack Optimization
None
Tip:
For the 1756 Ethernet adapters, there is no default Comm Format, however these 3 formats are available.
CONTROLNET-MODULE
ETHERNET-MODULE
Data - DINT
Data - DINT-With Status
Data - INT
Data - INT-With Status
Data - REAL
Data - REAL-With Status
Data - SINT
Data - SINT-With Status
Input Data - DINT
Input Data - DINT-Run/Program
Input Data - DINT-With Status
Input Data - INT
Input Data - INT-Run/Program
Input Data - INT-With Status
Input Data - REAL
Input Data - REAL-With Status
Input Data - SINT
Input Data - SINT-Run/Program
Input Data - SINT-With Status
1771-ACN15
1771-ACNR15
Listen Only - Rack Optimization
Rack Optimization
1788-CN2DN
1788-EN2DN/A
Data
Input Data
1794-ACN15/C
1794-ACNR15/C
None (i.e., Rack communications is not possible)
Rack Optimization
Tip:
There is no Listen Only Rack Optimization option for Flex.
1794-AENT/A
1794-AENT/B
1797-ACNR15
None (i.e., Rack communications is not possible)
Rack Optimization
ETHERNET-PanelView
Data - INT
Input Data - INT
Data - DINT
Input Data - DINT
The Communication Format you choose for a 2711 PanelView Operator Terminal determines the size of the Input and Output Data sizes (32 Integer and 8 Integer sizes are available).
For this module:
These communication formats are available:
2711 PanelView Operator Terminal
Data - 32 INT
Data - 8 INT
The Communication Format you choose for a 56AMXN DCSNet Interface determines the corresponding connection count.
For this module:
These communication formats are available:
With these data connection counts:
56AMXN DCSNet Interface
Master - 7 Drops
2
Master - 14 Drops
3
Master - 21 Drops
4
Master - 28 Drops
5
Master - 35 Drops
6
Master - 42 Drops
7
Master - 49 Drops
8
Master - 56 Drops
9
Master - Listen Only - 7 Drops
2
Master - Listen Only - 14 Drops
3
Master - Listen Only - 21 Drops
4
Master - Listen Only - 28 Drops
5
Master - Listen Only - 35 Drops
6
Master - Listen Only - 42 Drops
7
Master - Listen Only - 49 Drops
8
Master - Listen Only - 56 Drops
9
Slave - 7 Drops
2
Slave - 14 Drops
3
Slave - 21 Drops
4
Slave - 28 Drops
5
Slave - 35 Drops
6
Slave - 42 Drops
7
Slave - 49 Drops
8
Slave - 56 Drops
9
Slave - Listen Only - 7 Drops
2
Slave - Listen Only - 14 Drops
3
Slave - Listen Only - 21 Drops
4
Slave - Listen Only - 28 Drops
5
Slave - Listen Only - 35 Drops
6
Slave - Listen Only - 42 Drops
7
Slave - Listen Only - 49 Drops
8
Slave - Listen Only - 56 Drops
9
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.