
Best Selling
Catalog #: 5069-L320ERMS3
Compact GuardLogix SIL3 2.0/1.0M Motion

Communication | EtherNet/IP, USB |
---|---|
Depth | 136.81mm, 5.39" |
Height | 123mm, 4.84" |
Interface | 5 x 1 Gb EtherNet port |
Isolation | 300V(cont);No isolation between ENET ports |
Memory | 2MB |
Number Of Channels | 0 |
Power Supply | MOD Power 18…32V DC SA Power 0…32V DC 47…63 Hz ATEX/IECEX |
Processor | Quad Core |
Safety Memory | 1MB |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 21.59 |
Lead Time | 47 |
Dimension Width | 22.86 |
Dimension Length | 19.812 |
Stock Status | STOCKED |
Weight | 1.497 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.013
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1769-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- American Bureau of Shippin
- CE
- China CCC
- Korean KC
- TUV General Safety
- UL Listed Hazardous
- UL Listed
- IECEx Scheme
- Australian RCM
- ATEX
- ODVA
This product was certified with the above certifications as of 2025-02-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | EtherNet/IP, USB |
---|---|
Depth | 136.81mm, 5.39" |
Height | 123mm, 4.84" |
Interface | 5 x 1 Gb EtherNet port |
Isolation | 300V(cont);No isolation between ENET ports |
Memory | 2MB |
Number Of Channels | 0 |
Power Supply | MOD Power 18…32V DC SA Power 0…32V DC 47…63 Hz ATEX/IECEX |
Processor | Quad Core |
Safety Memory | 1MB |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 21.59 |
Lead Time | 47 |
Dimension Width | 22.86 |
Dimension Length | 19.812 |
Stock Status | STOCKED |
Weight | 1.497 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Selection Guide
General
1769-SG001 |
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Selection Guide | 1769-SG001 |
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for Compact GuardLogix 5380 Safety (5069-L3) S3 v35.013
Certifications
- American Bureau of Shippin
- CE
- China CCC
- Korean KC
- TUV General Safety
- UL Listed Hazardous
- UL Listed
- IECEx Scheme
- Australian RCM
- ATEX
- ODVA
This product was certified with the above certifications as of 2025-02-19. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner

Copyright ©2025 Rockwell Automation, Inc.