Our ControlNet™ Network Media and connection devices provide flexibility when designing your network. ControlNet coax cable is a low-loss, RG6 quad-shield coaxial cable for typical installations. ControlNet fiber media lets you extend a segment of your network, provides immunity to electromagnetic interference (EMI), and allows installation in a hazardous location. We offer a variety of connectors, taps, terminators, repeaters, and tools for coax and fiber systems. Choose the cable type based on the application and or environment where your system is being installed.
Overview
- Available in high-flex and standard polyvinylchloride (PVC)
- Includes 200 micron cable
- Available in 10, 20, 30, 60, 100 and 300 m (32.8, 65.6, 98.4, 196.8, 328.1, and 984.2 ft) lengths
- Use with the 1786-RPFS repeater
- Use a repeater adapter to supply a maximum of 1.6 A @ 5V DC of current to power the repeater modules
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
1783-NATR | Configurable NAT router | Active | ||
1783-ETAP1F | 3-PORT ENET/IP TAP - 2 TP/1 FIBER |
|
Active | |
1784-U2DHP | Data Highway Plus Cable |
|
Active | |
1787-PLUG10R | DNet Open Style 10 Position Connector | Active | ||
1788-EN2DNR | EtherNet/IP to DevicNet Linking Device | Active | ||
1783-ETAP | 3 Port EtherNet/IP Tap |
|
Active | |
1787-USADPTR | U.S. P/S ADAPTER FOR 1770-KFD | Active | ||
1784-PCD1 | DeviceNet Comms Cable for 1784-PCD Card | Active | ||
1783-ETAP1FK | 3 Port Ethernet Tap | Active |
- Catalog Number
- 1783-NATR
- Description
- Configurable NAT router
- Lifecycle
- Active
- Catalog Number
- 1783-ETAP1F
- Description
- 3-PORT ENET/IP TAP - 2 TP/1 FIBER
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 1784-U2DHP
- Description
- Data Highway Plus Cable
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 1787-PLUG10R
- Description
- DNet Open Style 10 Position Connector
- Lifecycle
- Active
- Catalog Number
- 1788-EN2DNR
- Description
- EtherNet/IP to DevicNet Linking Device
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Connectivity & Network Media Brochure | CONEC-BR001 | |
ControlNet Media System Components List | AG-PA002 |
You may also be interested in