Our Kinetix® MPMA Multi-axis Linear Stages provide an out-of-the-box solution for precise two-dimensional positioning and velocity. These electric stages feature a flexible design that lets you position them from above or below to meet your application needs. Integrate these stages using Studio 5000 Logix Designer® for fast and easy commissioning.
Overview
- Stages carry payloads of up to 25 kg while achieving an acceleration of 1 g
- Can use existing Add-On Instructions for pick and place and dispensing applications
- Pre-alignment of axis that provides 30 arc seconds of orthogonality
- IP30 environmental protection
- Available in both 230V and 460V versions
- Direct drive linear motor actuation available
- Compatible with Kinetix 5100, Kinetix 5300, Kinetix 5500, and Kinetix 5700 cables and accessories
- CAD drawings and 3D models are available in FactoryTalk® Motion Analyzer
Typical applications for our Kinetix MPMA Multi-axis Linear Stages include:
- Electronic assembly
- Pick and place
- Cartesian robots
- Inspection
Typical industries include:
- Electric vehicle and battery
- Semiconductor manufacturing
- Tire and rubber
Documentation
Resource | Publication Number | Language |
---|---|---|
Linear Solutions eBook | SP008A | |
Integrated Architecture Brochure | IA-BR005 |
Certifications
CE Marked for all applicable directives
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.