Loading

ControlLogix 5570 Controllers
Allen‑Bradley

Our ControlLogix® 5570 Controllers are available in standard, safety, extreme temperature, and On-Machine models suitable for process, motion, discrete, and high-availability applications.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
(15)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Best Match
  • Best Match
  • Alphabetical (A-Z)
  • Alphabetical (Z-A)
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
24
  • 24
  • 48
  • 72
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down
Allen Bradley

Our ControlLogix® 5570 Controllers are available in standard, safety, extreme temperature, and On-Machine models suitable for process, motion, discrete, and high-availability applications. As part of our Integrated Architecture™ system, these controllers use the Studio 5000 Automation Engineering & Design Environment™ and common network protocols. These high-performance controllers provide a common control engine with a common development environment for all control disciplines.

  • Supports Integrated Motion on EtherNet/IP™, integrated Sercos™ motion, and analog motion
  • Supports full controller redundancy and removal and Removal Insertion Under Power (RIUP)
  • Communicates via EtherNet/IP, ControlNet™, DeviceNet™, Data Highway Plus™, Remote I/O, SynchLink, and third-party process and device networks
  • Lets you program using relay ladder logic, structured text, function block, and SFC languages
  • Includes conformal coating on products that include a "K" in the catalog number, to help protect in harsh environments
  • Includes a 1756 Slim Power Supply option for series B and C standard and 1756 XT Chassis, which offers a 29% reduction in width when space is limited
  • Offers chassis with up to 17 slots in standard, conformal coated, and extreme temperature versions

On-Machine Controllers

  • Delivers standard and safety On-Machine™ control that increases uptime and reduces cost
  • Minimizes hardware in the control cabinet with placement directly on the machine

GuardLogix Safety Controllers

  • Provides safety and integrated motion in the same chassis
  • Offer TUV certification for SIL 3 functional safety (controller and safety partner required)
  • Simplifies machine architecture and reduce system footprint with the Armor GuardLogix controller
  • Can operate in environments with -25…+70 °C (-13…+158 °F) when used independently
  • Can operate in environments with -20…+70 °C (-4…+158 °F) when used with FLEX™ I/O-XT modules

Extreme Environment Controllers

  • Can operate in environments with -25…+70 °C (-13…+158 °F) when used independently
  • Can operate in environments with -20…+70 °C (-4…+158 °F) when used with FLEX™ I/O-XT modules
 
Enhance Cybersecurity & Reliability in Your ControlLogix Control System
Main Image
Enhance Cybersecurity & Reliability in Your ControlLogix Control System

Our ASEM™ 6300 Industrial Computers are designed to enhance the security and reliability of your ControlLogix® control system. Each model is individually designed to minimize or remove frequent points of failure to create a more secure, reliable, and cost-effective visualization system.

Learn More About Our Industrial Computer Family

Product Comparison

Feature
5580 Controllers
5570 Controllers
Performance

5x…20x

(Compared to a ControlLogix 5570 controller)

2x

(Compared to a ControlLogix 5560 controller)

Embedded Ethernet Port 1 gigabit (Gb) No
Local Programming Port USB USB
Energy Storage Module (ESM) Included Yes Yes
Onboard Display Included Yes Yes
Supported in Studio 5000 Automation Engineering & Design Environment™ Yes Yes
Non-volatile Memory Secure Digital (SD) card Secure Digital (SD) card
User Memory, Max 40 MB 32 MB
I/O Points, Max 128,000 digital; 4,000 analog 128,000 digital; 4,000 analog

Additional Information

  • ControlLogix Starter Kit — The ControlLogix Starter Kit is a discounted bundle of hardware and software that provides everything you need. Get started by choosing components to build a kit that is right for your environment.
  • Our Integrated Architecture Solutions provide the foundation to drive plant-wide optimization efficiently and effectively, and enable you to respond competitively to the economy and changes in consumer demand.
  • The What You Need to Know About Learning Logix blog and podcast series teaches experienced and new users of ControlLogix® controller systems how to use our controllers and software for maximum benefits.

Software

Studio 5000 Logix Designer
Main Image
Software
Studio 5000 Logix Designer

Studio 5000 Logix Designer® software is a productivity win and your one-stop shop for managing the Allen‑Bradley Logix 5000™ family of controllers and related control system.

Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.


Certifications
ATEX CertificationATEX Certification
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
CSA MarkCanadian Standards Association Mark
C-TICK CertificationC-TICK Certification
FM APPROVED MarkFM APPROVED Mark
KC CertificationKC Certification

5560 ControlLogix Standard Controllers

  • cULus
  • CSA
  • CE
  • C-Tick
  • ATEX
  • KC
  • FM

5560 GuardLogix Safety Controllers

  • cULus
  • CSA
  • CE
  • C-Tick
  • ATEX
  • KC
  • FM
  • TÜV

5560 ControlLogix Extreme Environment Controllers

  • cULus
  • CSA
  • CE
  • C-Tick
  • ATEX
  • KC
  • FM

5570 ControlLogix Standard Controllers

  • cULus
  • CE
  • C-Tick
  • ATEX
  • KC

5570 GuardLogix Safety Controllers

  • cULus
  • CE
  • C-Tick
  • ATEX
  • KC
  • FM
  • TÜV

5570 ControlLogix Extreme Environment Controllers

  • cULus
  • CE
  • C-Tick
  • ATEX
  • KC

5570 Armor GuardLogix On-Machine Safety Controller

  • cULus
  • CE
  • RCM
  • KC
  • TÜV

For TÜV and SIL certification details, see the Safety Certificates and SIL link.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

Applications

Our ControlLogix® controllers offer the memory, speed, and processing capabilities to meet the demands of basic plant floor applications to high-performance process and motion applications.

  • Energy & Power Generation
  • Food & Beverage — Dairy
  • Mining & Metals
  • On-ship
  • Pulp & Paper
  • Railway/Subway & On-vehicle
  • Water/Wastewater

For process applications, these controllers:

  • offer increased capacity, letting you execute more control strategies in each task
  • significantly improve the amount of information to be exchanged between control and supervisory layers
  • offer a significant improvement in the performance of redundant control applications

For motion applications, these controllers:

  • provide high-speed motion command and axis trajectory planner execution for complex, high-performance motion applications
  • are optimized for control of high performance motion drives on EtherNet/IP™ or Sercos™ interface
  • support as many as 100 axes of integrated motion

For discrete applications, these controllers:

  • significantly improve controller scan times using a faster dual-core CPU
  • offer improved communication rates
  • provide faster cross-loading for redundancy systems

Programmable Controllers Case Studies — View our case studies site to discover how customers have applied Allen‑Bradley® programmable controllers in their applications

You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
ControlLogix and GuardLogix Systems Selection Guide 1756-SG002_-EN-P
ControlLogix and GuardLogix Controllers Specifications 1756-TD001_-EN-P
Installation Instructions Publication
ControlLogix 5570 Controllers Installation 1756-IN088_-EN-P
GuardLogix 5570 Controllers Installation 1756-IN089_-EN-P
Armor ControlLogix 5570 Controllers Installation 1756-IN061_-EN-P
Armor GuardLogix 5570 Controllers Installation 1756-IN060_-EN-P
User Manuals Publication
ControlLogix 5570 System User Manual 1756-UM001_-EN-P
GuardLogix 5570 Controllers User Manual 1756-UM022_-EN-P
GuardLogix 5570 and Compact GuardLogix 5370 Controller Systems Safety Reference Manual 1756-RM099_-EN-P
ControlLogix 5570 Redundancy User Manual 1756-UM535_-EN-P
ControlLogix 5570 Redundancy Update and Module Replacement Guidelines 1756-RM010_-EN-P
Logix 5000 Controllers Design Considerations Reference Manual 1756-RM094_-EN-P
Estimated Logix 5000 Controller Instruction Execution Times Reference Manual LOGIX-RM002_-EN-P
Logix 5000 Controllers Replacement Guidelines 1756-RM100_-EN-P
Logix 5000 Controllers General Instructions 1756-RM003_-EN-P
Logix 5000 Advanced Process Control & Drives Instructions 1756-RM006_-EN-P
Program Guides Publication
Logix 5000 Controllers Common Procedures Programming Manual 1756-PM001_-EN-E
Product Profiles Publication
Armor ControlLogix and Armor GuardLogix Product Profile 1756-PP019_-EN-P
Conformal Coating Protecting Your Investment Product Profile IA-PP001_-EN-E
ControlLogix Starter Kit 1756-SP401_-EN-E
Miscellaneous Publication
Integrated Architecture Brochure IA-BR005_-EN-P
Safety Capabilities Brochure SAFETY-BR011_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Chevron RightChevron Right
  4. Chevron LeftChevron Left Programmable Controllers Chevron RightChevron Right
  5. Chevron LeftChevron Left ControlLogix 5570 Controllers Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose