Load Transmission-Actuator Attrib

These are the motor configuration attributes that apply specifically to rotary transmission and linear actuator mechanisms associated with the axis.
Load Type
Usage
Access
Data Type
Default
Min
Max
Semantics of Values
Optional - Scaling
Optional - Planning
Set
USINT
0
DB
-
-
Enumeration
0 = Direct Rotary
1 = Direct Linear
2 = Rotary Transmission
3 = Linear Actuator
4-255 = Reserved
The Load Type attribute is used to determine how the load is mechanically linked to the motor. Direct enumerations indicate that the motor is directly coupled to the load. Rotary enumerations indicate that the load is rotating and load dynamics are measured using a rotary system of units. Linear enumeration indicate that the load is moving linearly and load dynamics are measured using a linear system of units.
Transmission Ratio Input
Usage
Access
Data Type
Default
Min
Max
Semantics of Values
Optional - Scaling
Optional - Planning
Set
DINT
1
DB
1
2
31
-1
Input Shaft Revs
The Transmission Ratio Input attribute is an integer number of input shaft revolutions per transmission cycle associated with the rotary transmission.
Transmission Ratio Output
Usage
Access
Data Type
Default
Min
Max
Semantics of Values
Optional - Scaling
Optional - Planning
Set
DINT
1
DB
1
2
31
-1
Output Shaft Revs
The Transmission Ratio Output attribute is an integer number of output shaft revolutions per transmission associated with the rotary transmission.
Actuator Type
Usage
Access
Data Type
Default
Min
Max
Semantics of Values
Optional - Scaling
Optional - Planning
Set
USINT
0
DB
-
-
Enumeration
0 = None (R)
1 = Screw (O)
2 = Belt and Pulley (O)
3 = Chain and Sprocket (O)
4 = Rack & Pinion (O)
5-255 = Reserved
The Actuator Type attribute indicates the type of mechanism used for linear actuation.
Actuator Lead
Usage
Access
Data Type
Default
Min
Max
Semantics of Values
Optional - Scaling
Optional - Planner
NP Only
Set
REAL
1
DB
0+
Infinity symbol
Actuator Lead Units
The Actuator Lead attribute is a floating point value that represents the lead or pitch of a screw actuator that is a measure of the linear movement of the screw mechanism per revolution of the screw shaft.
Actuator Lead Unit
Usage
Access
Data Type
Default
Min
Max
Semantics of Values
Optional - Scaling
Optional - Planner
NP Only
Set
USINT
0
-
-
Enumeration
0 = mm/Rev
1 = Inch/Rev
2-255 = Reserved
The Actuator Lead Unit attribute indicates the units of the Actuator Lead attribute.
Actuator Diameter
Usage
Access
Data Type
Default
Min
Max
Semantics of Values
Optional - Scaling
Optional - Planner
Set
REAL
1
0+
Infinity symbol
Actuator Diameter Units
The Actuator Diameter attribute is a floating point value that represents the diameter of the pulley, sprocket, or pinion used to convert rotary motion into tangential linear displacement of the load. The Actuator Diameter is internally converted to circumference of the pulley, sprocket, or pinion to determine the amount of tangential displacement per revolution.
Actuator Diameter Unit
Usage
Access
Data Type
Default
Min
Max
Semantics of Values
Optional - Scaling
Optional - Planner
Set
USINT
0
-
-
Enumeration
0 = mm
1 = Inch
2-255 = Reserved
The Actuator Diameter Unit attribute is a value that indicates the units of the Actuator Diameter attribute.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.