Controller Features (PowerFlex 700S 2 DriveLogix 5730)
Description
PowerFlex
700S 2 DriveLogix
5730 ControllerThis controller is an integration of a PowerFlex 700S 2 drive controller, a Logix controller, an embedded Ethernet adapter (optional), a Compact I/O adapter, and a NetLinx card socket, connected via a virtual backplane.
The virtual backplane is 4 slots in size. The slots can contain module types as follows:
Slot: | Contains: |
0 | the DriveLogix 5730 controller, created by default upon controller file creation. This controller cannot be deleted. |
1 | the DriveLogix 5730 Ethernet port. You can create this from the Select Module Type dialog. |
2 | the PowerFlex 700S drive; you can create this from the Select Module Type dialog. Parameters for this drive are configured via the DriveTools 2000, including parameters for the SynchLink connection and optionally for add-in feedback cards.Local I/O exists for control of the motor, however it is not accessible to the Logix controller. In addition, four DPI ports exist for additional connectivity, though there is no bridging to the controller through the drive. |
3 | CompactBus virtual adapter. This is the 1769 virtual adapter, created by default upon controller file creation. This adapter allows the controller to access Compact modules on the local rail, and cannot be deleted. |
4 | the NetLinx communication card. You can create this from the Select Module Type dialog. Choose from the following cards:
|
Provide Feedback