Product Family | Power Supply XLP |
---|
Height | 75 mm |
---|---|
Depth | 91 mm |
Direct mounting possible | No |
Width | 45 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Spring clA connection |
Shock | 30 G, 6 ms 20G, 11 ms |
Special functions | No special function |
MTBF | 650000 hr @ 40 °C, SN 29500 |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Vibration | 2 g |
Secondary voltage adjustable | Yes |
---|---|
Power output | 30 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 85 V |
Efficiency, typ | 87.5 % |
Adjustment range | 24 V |
Operational range | 85...264V AC |
Rated output current | 1.3A @ 24.5V |
Phases | 1-phase |
Sub group | Compact family |
Hold-up time | >190 ms @ 230V AC |
Input voltage | 100…240V AC |
Special family function | No power boost |
Rated input current | <0.6A @ 100V AC |
Special feature | - |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -10 °C |
Storage temperature | -40 °C |
Relative humidity | 5 to 95 % |
Weight | 230 g |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.223 |
Lead Time | 5 |
Dimension Width | 14.224 |
Dimension Length | 15.621 |
Stock Status | STOCKED |
Weight | 0.327 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | 1606-IN028 |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Product Family | Power Supply XLP |
---|
Height | 75 mm |
---|---|
Depth | 91 mm |
Direct mounting possible | No |
Width | 45 mm |
Degree of protection (IP) | IP20 |
Type of electric connection | Spring clA connection |
Shock | 30 G, 6 ms 20G, 11 ms |
Special functions | No special function |
MTBF | 650000 hr @ 40 °C, SN 29500 |
Wall mounting possible | Yes |
Degree of protection (NEMA) | Other |
Vibration | 2 g |
Secondary voltage adjustable | Yes |
---|---|
Power output | 30 W |
Voltage type of supply voltage | AC/DC |
Rated supply voltage at DC | 85 V |
Efficiency, typ | 87.5 % |
Adjustment range | 24 V |
Operational range | 85...264V AC |
Rated output current | 1.3A @ 24.5V |
Phases | 1-phase |
Sub group | Compact family |
Hold-up time | >190 ms @ 230V AC |
Input voltage | 100…240V AC |
Special family function | No power boost |
Rated input current | <0.6A @ 100V AC |
Special feature | - |
Output voltage stabilized | Yes |
Rail mounting possible | Yes |
Stabilized | Yes |
Ripple and noise, max | 50 mV |
---|---|
Operating temperature | -10 °C |
Storage temperature | -40 °C |
Relative humidity | 5 to 95 % |
Weight | 230 g |
---|
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 6.223 |
Lead Time | 5 |
Dimension Width | 14.224 |
Dimension Length | 15.621 |
Stock Status | STOCKED |
Weight | 0.327 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3D STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3D STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Product Cutsheet
General
-- |
Installation Instructions
General
1606-IN028 |
Short Circuit Ratings Data Sheet
General
-- |
1606-td002_-en-p
Technical Data
1606-TD002 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Installation Instructions | 1606-IN028 |
General | Short Circuit Ratings Data Sheet | -- |
Technical Data | 1606-td002_-en-p | 1606-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- Eurasion Economic Community
- Australian RCM
This product was certified with the above certifications as of 2024-07-10. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.