SLC 32 Point Digital Output Module
Rockwell Automation announces that as of
November 24, 2022,
the SLC 32 Point Digital Output Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 24, 2022
Replacement Category:
Engineering Replacement
Rockwell Automation announces that as of
November 24, 2022,
the SLC 32 Point Digital Output Module will be discontinued and no longer available for sale.
Customers are encouraged to remove references to the affected product(s).
Discontinued Date:
November 24, 2022
Replacement Category:
Engineering Replacement
Class | Progmable Logic Controller Module |
---|---|
Isolation | Comm Circuits:500v DC, Backplane: 1500V AC |
Module Interfaces | Digital |
Number Of Channels | 32 |
Output Signal | 5 to 50V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.334 |
Lead Time | 45 |
Dimension Width | 16.688 |
Dimension Length | 24.79 |
Stock Status | STOCKED |
Weight | 0.345 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1746-in028_-en-p | 1746-IN028 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Class | Progmable Logic Controller Module |
---|---|
Isolation | Comm Circuits:500v DC, Backplane: 1500V AC |
Module Interfaces | Digital |
Number Of Channels | 32 |
Output Signal | 5 to 50V DC |
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.334 |
Lead Time | 45 |
Dimension Width | 16.688 |
Dimension Length | 24.79 |
Stock Status | STOCKED |
Weight | 0.345 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Product Drawing | Drawing (DWG) |
Drawings |
---|
Product Drawing Drawing (DWG) |
Documents
Product Cutsheet
General
-- |
1746-in028_-en-p
Installation Instructions
1746-IN028 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Installation Instructions | 1746-in028_-en-p | 1746-IN028 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.