Communication | Ethernet/IP |
---|---|
Interface | 1 Fiber MM LC (100 Mbps) |
With optical interface | True |
---|---|
Supporting protocol for TCP/IP | True |
Supporting protocol for DeviceNet | False |
Supporting protocol for other bus systems | False |
Redundancy | False |
IO link master | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for EtherNet/IP | True |
Power dissipation | 6.2 W |
Thermal dissipation | 21.28 btu/h |
Enclosure type rating | None (open-style) |
Ethernet ports | 1 Ethernet fiber |
CIP unconnected messages | 128 + 128 (backplane + Ethernet) |
Current draw | 1.2A @ 5.1V DC, 3mA @ 24V DC |
Ethernet cable | Multimode fiber, LC connector |
Wiring category | 3 - on USB ports |
Communication rate | 10/100 Mbps |
Connections supported, max | TCP: 128, CIP: 256 (CIP connections can be used for all explicit or all implicit applications. for exAle, a 1756-ENBT module has a total of 128 CIP connections that can be used for any combination of connections.) |
Isolation voltage | 30V (continuous), basic insulation type, USB to backplane type tested at 980V AC @ 60s |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
Supporting protocol for SUCONET | False |
With potential separation | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
Slot width | 1 None |
ATEX temp code | T4 |
Transmitter launch power, min | At beginning of Life (BOL): -19 dBm into 62.5/125 µm fiber, N/A = 0.275, -22.5 dBm into 50/125 µm fiber, N/A = 0.20, Allow -1 dB at End of Life (EOL) |
Surrounding air temperature, max | 60 °C |
---|---|
Storage temperature | -40 °C <Ta <85 °C (-40 °F <Ta <185 °F) |
Emissions | CISPR 11: Class A |
Vibration | 2 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Nonoperating: 30 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
North American temperature code | T4A |
---|---|
IECEx temperature code | T4 |
Module location | Chassis based, any slot |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.004 |
Lead Time | 5 |
Dimension Width | 17.501 |
Dimension Length | 21.488 |
Stock Status | STOCKED |
Weight | 0.5 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings | |
---|---|
Dimensional Drawing in 3D (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing in 3D (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | -- |
General | Selection Guide | 1756-SG001 |
Technical Data | 1756-td003_-en-e | 1756-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- ODVA
- ATEX
- American Bureau of Shippin
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication | Ethernet/IP |
---|---|
Interface | 1 Fiber MM LC (100 Mbps) |
With optical interface | True |
---|---|
Supporting protocol for TCP/IP | True |
Supporting protocol for DeviceNet | False |
Supporting protocol for other bus systems | False |
Redundancy | False |
IO link master | False |
Supporting protocol for DeviceNet Safety | False |
Supporting protocol for EtherNet/IP | True |
Power dissipation | 6.2 W |
Thermal dissipation | 21.28 btu/h |
Enclosure type rating | None (open-style) |
Ethernet ports | 1 Ethernet fiber |
CIP unconnected messages | 128 + 128 (backplane + Ethernet) |
Current draw | 1.2A @ 5.1V DC, 3mA @ 24V DC |
Ethernet cable | Multimode fiber, LC connector |
Wiring category | 3 - on USB ports |
Communication rate | 10/100 Mbps |
Connections supported, max | TCP: 128, CIP: 256 (CIP connections can be used for all explicit or all implicit applications. for exAle, a 1756-ENBT module has a total of 128 CIP connections that can be used for any combination of connections.) |
Isolation voltage | 30V (continuous), basic insulation type, USB to backplane type tested at 980V AC @ 60s |
Supporting protocol for LON | False |
Supporting protocol for ASI | False |
Supporting protocol for PROFIBUS | False |
Supporting protocol for CAN | False |
Supporting protocol for INTERBUS | False |
Supporting protocol for KNX | False |
Supporting protocol for Modbus | False |
Supporting protocol for Data-Highway | False |
Supporting protocol for SUCONET | False |
With potential separation | False |
Supporting protocol for SERCOS | False |
Supporting protocol for INTERBUS-Safety | False |
Radio standard Bluetooth | False |
Radio standard Wi-Fi 802.11 | False |
Supporting protocol for AS-Interface Safety at Work | False |
Supporting protocol for Foundation Fieldbus | False |
Supporting protocol for PROFINET CBA | False |
Supporting protocol for PROFINET IO | False |
Supporting protocol for PROFIsafe | False |
Supporting protocol for SafetyBUS p | False |
Radio standard GPRS | False |
Radio standard GSM | False |
Radio standard UMTS | False |
Slot width | 1 None |
ATEX temp code | T4 |
Transmitter launch power, min | At beginning of Life (BOL): -19 dBm into 62.5/125 µm fiber, N/A = 0.275, -22.5 dBm into 50/125 µm fiber, N/A = 0.20, Allow -1 dB at End of Life (EOL) |
Surrounding air temperature, max | 60 °C |
---|---|
Storage temperature | -40 °C <Ta <85 °C (-40 °F <Ta <185 °F) |
Emissions | CISPR 11: Class A |
Vibration | 2 G @ 10...500 Hz |
ESD immunity | 6 kV contact discharges, 8 kV air discharges |
Relative humidity | 5...95% noncondensing |
Shock | Operating: 30 G, Nonoperating: 30 G |
Conducted RF immunity | 10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz |
Operating temperature | 0 °C <Ta <60 °C (32 °F <Ta <140 °F) |
Radiated RF immunity | 10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz |
North American temperature code | T4A |
---|---|
IECEx temperature code | T4 |
Module location | Chassis based, any slot |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 5.004 |
Lead Time | 5 |
Dimension Width | 17.501 |
Dimension Length | 21.488 |
Stock Status | STOCKED |
Weight | 0.5 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
Dimensional Drawing in 3D (PDF) | Download (PDF) |
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
Dimensional Drawing in 3D (PDF) Download (PDF) |
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DXF) |
Documents
Product Cutsheet
General
-- |
Product Profile
General
-- |
Selection Guide
General
1756-SG001 |
1756-td003_-en-e
Technical Data
1756-TD003 |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
General | Product Profile | -- |
General | Selection Guide | 1756-SG001 |
Technical Data | 1756-td003_-en-e | 1756-TD003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- ODVA
- ATEX
- American Bureau of Shippin
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-11-21. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.