![Allen-Bradley 1756-OA16 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/1756/1756-OA16_1000x1000.jpg)
![Allen-Bradley 1756-OA16 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/1756/1756-OA16_1000x1000.jpg)
Best Selling
Catalog #: 1756-OA16
ControlLogix 16 Point D/O Module
![Allen-Bradley 1756-OA16 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/1756/1756-OA16_1000x1000.jpg)
![Allen-Bradley 1756-OA16 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/1756/1756-OA16_1000x1000.jpg)
Output Voltage and Current | .5A per Point @74-265V AC |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 18.39 |
Dimension Length | 22.403 |
Stock Status | STOCKED |
Weight | 0.386 |
Weight Unit | KG |
Dimension Unit | CM |
Available Downloads
- Firmware for 1756-OA16 V 3.003,A
- EDS files for 1756-OA16
- Firmware for 1756-OA16 v3.003
- EDS files for 1756-OA16 (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Type | Resource | Publication |
---|---|---|
General | Technical Detail | -- |
General | Product Profile | -- |
General | Product Cutsheet | -- |
General | Selection Guide | 1756-SG001 |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Output Voltage and Current | .5A per Point @74-265V AC |
---|
Sales Info
Repairable | REPAIRABLE |
Preferred Availability | true |
Quick Turnaround | false |
Dimension Height | 5.41 |
Lead Time | 5 |
Dimension Width | 18.39 |
Dimension Length | 22.403 |
Stock Status | STOCKED |
Weight | 0.386 |
Weight Unit | KG |
Dimension Unit | CM |
Drawings
Drawings | |
---|---|
3-Dimensional STEP model (STP) | Download (ZIP) |
Product Drawing | Drawing (DWG) |
Product Drawing | Drawing (DXF) |
Drawings |
---|
3-Dimensional STEP model (STP) Download (ZIP) |
Product Drawing Drawing (DWG) |
Product Drawing Drawing (DXF) |
Sign in to your Rockwell Automation account to view and download technical drawings.
Sign In
Documents
Technical Detail
General
-- |
Product Profile
General
-- |
Product Cutsheet
General
-- |
Selection Guide
General
1756-SG001 |
1756-td002_-en-e
Technical Data
1756-TD002 |
Type | Resource | Publication |
---|---|---|
General | Technical Detail | -- |
General | Product Profile | -- |
General | Product Cutsheet | -- |
General | Selection Guide | 1756-SG001 |
Technical Data | 1756-td002_-en-e | 1756-TD002 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Downloads
Available Downloads
- Firmware for 1756-OA16 V 3.003,A
- EDS files for 1756-OA16
- Firmware for 1756-OA16 v3.003
- EDS files for 1756-OA16 (multi)
- EDS files for ControlLogix Family (multi)
- AOP - Add On Profiles for 1756 Discrete I/O v40.12.22
Certifications
- CE
- Australian RCM
This product was certified with the above certifications as of 2024-07-23. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
![Allen-Bradley 1756-OA16 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/1756/1756-OA16_1000x1000.jpg)
![Allen-Bradley 1756-OA16 product image](https://www.rockwellautomation.com/resources/images/productinfo/IDW_1000x1000/1756/1756-OA16_1000x1000.jpg)
Copyright ©2024 Rockwell Automation, Inc.