Male End Connector Style | Male, Right Angle (ext. thre),Mini / Mini Plus,Right Angle,Male(Ext. Threads),Mini |
---|---|
Male Pin Count | 5-pin |
Second End Conductors | Same as First End |
Wire Size | 18 AWG, flex rated |
Number of poles | 5 |
---|---|
Operating temperature | -50 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Female, right angle (internal threads) |
Cable diameter | 3 core cable: 6 mm, 4 core cable: 7 mm, 5 core cable: 8 mm |
Cable type | TPE cable, unshielded 18 AWG flex rated |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, Contact: Gold-plated Palladium/Nickel |
Bend radius | 10 x diam |
Rated voltage | 300 V |
---|---|
Cable rating | UL AWM style 20327 VW-1 105°C @ 300V, CSA AWM A/B I/II 105°C @ 300V FT1, UV oil and water resistant |
With shield connection | No |
---|---|
Cable length | 10000 mm |
Height | Connector: 45.2 mm |
Length | Connector: 43.7 mm |
Special characteristic | Standard |
Second end termination style | Right angle, male (external threads) |
Second end termination type | Mini |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.493 |
Lead Time | 29 |
Dimension Width | 21.971 |
Dimension Length | 20.066 |
Stock Status | NON_STOCKED |
Weight | 0.928 |
Weight Unit | KG |
Dimension Unit | CM |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Male End Connector Style | Male, Right Angle (ext. thre),Mini / Mini Plus,Right Angle,Male(Ext. Threads),Mini |
---|---|
Male Pin Count | 5-pin |
Second End Conductors | Same as First End |
Wire Size | 18 AWG, flex rated |
Number of poles | 5 |
---|---|
Operating temperature | -50 °C |
List of degrees of protection | IP67 and IP69K |
Second end conductors | Same as first end |
Enclosure type rating | NEMA 4, 6P, 12, 13, 1200 psi washdown |
First end connector style | Female, right angle (internal threads) |
Cable diameter | 3 core cable: 6 mm, 4 core cable: 7 mm, 5 core cable: 8 mm |
Cable type | TPE cable, unshielded 18 AWG flex rated |
Material | Coupling nut: Epoxy-coated Zinc, housing: molded oil-resistant TPE, Contact: Gold-plated Palladium/Nickel |
Bend radius | 10 x diam |
Rated voltage | 300 V |
---|---|
Cable rating | UL AWM style 20327 VW-1 105°C @ 300V, CSA AWM A/B I/II 105°C @ 300V FT1, UV oil and water resistant |
With shield connection | No |
---|---|
Cable length | 10000 mm |
Height | Connector: 45.2 mm |
Length | Connector: 43.7 mm |
Special characteristic | Standard |
Second end termination style | Right angle, male (external threads) |
Second end termination type | Mini |
Product type feature | Standard- Epoxy coated Zinc for DC micro, AC micro, mini QD with 2-6 pin, Standard-Nickel plated brass for pico, Standard-aluminum with clear sealant for mini QD with 7-12 pin |
Material of contact surface | Gold |
Material housing | Plastic |
Type of plug-in contact, inner side | Female (bus) |
Mounting method | Freely positionable |
Sales Info
Repairable | NOT_REPAIRABLE |
Preferred Availability | false |
Quick Turnaround | false |
Dimension Height | 7.493 |
Lead Time | 29 |
Dimension Width | 21.971 |
Dimension Length | 20.066 |
Stock Status | NON_STOCKED |
Weight | 0.928 |
Weight Unit | KG |
Dimension Unit | CM |
Documents
Product Cutsheet
General
-- |
Type | Resource | Publication |
---|---|---|
General | Product Cutsheet | -- |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Accessories
Alternative Products
Technotes
Sign in to your Rockwell Automation account to view Knowledgebase Articles.
Sign In
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Find a sales and technology partner
Copyright ©2024 Rockwell Automation, Inc.