- Getting started
- Creating projects
- OPC UA
- Graphic objects
- Predefined graphic objects
- Object and variable references
- Extending projects
- NetLogic
- Tutorials
- Dynamic links tutorial
- Graphic objects tutorial
- NetLogic tutorial
- OPC UA tutorial
OAuth 2.0 configuration examples
Common OAuth 2.0 configuration examples.
Auth0
Property | Example |
---|---|
Issuer | https://dev-u4q2unv41zv5glsu.us.auth0.com/ |
Domain | dev-u4q2unv41zv5glsu.us.auth0.com |
Authorization path | /authorize |
Token path | /oauth/token |
JWKS path | /.well-known/jwks.json |
Redirect URI | ftoptix://redirect |
Client ID | Kld3iA4GG43euZCXrKL98V5gmj494u35 |
Additional scopes | |
Name claim | nickname |
Group claim | ad_groups |
Audience |
ID token payload example
{ "ad_groups": [ "Administrators", "Operators", "Supervisors" ], "given_name": "administrator", "nickname": "administrator", "name": "administrator@mydomain.it", "updated_at": "2024-07-17T12:24:27.922Z", "iss": " https://dev-u4q2unv41zv5glsu.us.auth0.com/", "aud": " Kld3iA4GG43euZCXrKL98V5gmj494u35", "iat": 1721219069, "exp": 1721255069, "sub": "auth0|auth0|bpsr6qz8ysec8xyt21nmrjlb", "sid": "JfIbKgXa2_76iGAw9GpI0DERG0kR9LoR" }
Microsoft® Entra ID
Property | Example |
---|---|
Issuer | https://login.microsoftonline.com/5be1cb08-e1f7-4b9b-967d-e8e4fb365ea0/v2.0 |
Domain | login.microsoftonline.com/5be1cb08-e1f7-4b9b-967d-e8e4fb365ea0 |
Authorization path | /oauth2/v2.0/authorize |
Token path | /oauth2/v2.0/token |
JWKS path | /discovery/v2.0/keys/ |
Redirect URI | ftoptix://redirect |
Client ID | Kld3iA4GG43euZCXrKL98V5gmj494u35 |
Additional scopes | |
Name claim | nickname |
Group claim | ad_groups |
Audience |
ID token payload example
{ "aud": " fbfa72ce-e2c6-403c-bc62-5f1508af215e", "iss": "https://login.microsoftonline.com/5be1cb08-e1f7-4b9b-967d-e8e4fb365ea0/v2.0", "iat": 1721142557, "nbf": 1721142557, "exp": 1721146457, "family_name": "Surname", "given_name": "Name", "name": "Name Surname", "oid": "7905be42-b5e5-4a48-aa5b-f13b412a9507", "preferred_username": "username@mydomain.com", "rh": "0.AR8AEQ0ZDIml2UChuZozEI_P_1fC4xxO9ERNhpg96uZfDSmFAPM.", "sub": "k0fQNV41EHW0dGAG9t_c9M5-KYvneryb5-3LjKkpEQk", "tid": "0c190d11-a589-40d9-a1b9-9a33108fcfff", "uti": "Z9aMczFCpUmtPNg8nv8UAA", "ver": "2.0", "wids": [ "b79fbf4d-3ef9-4689-8143-76b194e85509" ], "groups": [ "Mygroup1", "MyGroup2" ] }
For more information, see https://learn.microsoft.com/en-us/entra/identity-platform/.
Provide Feedback