1794 FLEX I/O

1794 FLEX I/O

Data exchange support for 1794
FLEX I/O
devices:
1794
FLEX I/O
Catalog Number or Product Family
RDF support
AML support
1794
FLEX I/O
DIN, power supplies and modules
Partial
1
Partial
1
1794-ASB
No
No
1794-IF4ICF
FLEX I/O
module
Partial
1
Partial
1
1794-IF8IHNF
FLEX I/O
module
Partial
1
Partial
1
1794-FLA
No
No
1794-IB8S
No
No
1794-IE8H
Yesl
2
Yesl
2
1794-IJ2I
No
No
1794-L33
No
No
1794-L34
No
No
1794-OE8H/A
Yesl
3
Yesl
3
1794-PS1
Yes
4
Yes
4
1794-PS13
Yes
4
Yes
4
1794-PS3
Yes
4
Yes
4
1794TB*
Yes
5
Yes
5
1
Configuration relationship between controller and owned IO modules not supported.
2
As 1794-IE8H/B
3
As 1794-OE8H/B
4
Power Supply ignored
5
Yes Flex Terminal Base unit ignored
*
All devices of type
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal