Our cylinder inductive proximity sensors are used for end-of-stroke sensing of pneumatic and hydraulic cylinders or for open/closed indication on power clamps and grippers.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/871d-hydraulicinductivesensorfamily-front1-large-312w255h.jpg)
Hydraulic Cylinder Position Sensors
Our Bulletin 871D Cylinder Position Sensors are ideal for end-of-stroke detection on hydraulic and pneumatic cylinders. Each sensor mounts into the standard in-port cylinder position sensor bolt pattern. Special spacers are available to alter the probe length for specific applications.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/871d-worldclampinductiveproximityfamily-front1-large-312w255h.jpg)
Cylinder WorldClamp Clamp & Grip Sensors
Our Bulletin 871D WorldClamp™ Sensors are ideal for end-of-stroke detection in power clamp and gripper applications. Each sensor has two coils that detect whether the clamp or gripper is in the open or closed position. The two-sensor combination reduces the number of components required for these applications.